이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

85130F Test Port Adapter Set, 2.4 mm to 3.5 mm

판매자:

시작가격 ₩ 2,951,957

일반적인 사양  

일반적인 사양

85130F Special 2.4 mm to 3.5 mm adapter set

  • R-51B-001-C Return to Keysight Warranty - 1 year

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

내용

The Keysight 85130F test port adapter is designed to protect the test set port when it would be directly connected to the device under test. These adapters have a special rugged female connector designed for connecting to the network analyzer test port. This special connector will not mate with a standard male connector, but converts the rugged test set port to a connection that can be mated with the device under test. The set contains a 2.4 mm to PSC-3.5 mm male adapter and a 2.4 mm to PSC-3.5 mm female adapter. The frequency range for these adapters is dc to 26.5 GHz with a return loss of 26 dB or better.