Includes a 7.5-cm airline, stepped impedance airline, and 20-dB and 40-dB attenuators.

Highlights

The 85053B verification kit has a 3.5 mm connector and covers a frequency range of 300 kHz to 26.5 GHz. The 85053B supports the Keysight PNA series of network analyzers. This kit includes a 7.5 cm airline, stepped impedance airline, 20 dB and 40 dB attenuators.

Verification kits are used to verify that a network analyzer is operating within its specified performance. All verification kits include measurement data and uncertainties that are traceable to the U.S. National Institute of Standards and Technology (NIST).

Extend the Capabilities of Your Product

Want help or have questions?