이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

84941A Distribution Card

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

이 제품에 대한 교체 모델을 찾을 수 없습니다.

내용

Replacement: 34980A multifunction switch/measurement unit with 34945A switch/attenuator driver

The Keysight 34980A multifunction switch/measurement unit with the Keysight 34945A switch/attenuator driver is the recommended replacement product. The Keysight 34945A switch/attenuator driver module for the 34980A multifunction switch/measure unit allows you to control switches and attenuators external to the 34980A Mainframe.

You can also consider using 11713A attenuator/switch driver. The Keysight 11713A attenuator/switch driver provides GPIB or "local" front panel drive control for programmable attenuators and electromechanical switches. Concurrently drive up to two Keysight 8494/5/6/7, Keysight 84904/6/7K/L programmable attenuators and two electromechanical switches (Keysight 8761, 8762, or 8765 Series). For more information.