이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

16453A Dielectric Material Test Fixture

판매자:

시작가격 ₩ 12,364,445

일반적인 사양  

일반적인 사양

16453A Dielectric Material Test Fixture

  • R-51B-001-C Return to Keysight Warranty - 1 year

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

주요 특징 및 사양

Frequency:
1 MHz to 1 GHz

Sample size (smooth sheets only):
thickness: 0.3 mm to 3 mm
diameter: ≥ 15 mm

내용

The 16453A is designed for accurate dielectric constant and loss tangent measurements on the E4991A/4291A/B. It employs the parallel plate method, which sandwiches the material between two electrodes to form a capacitor. The E4991A/4291A/B measures the capacitance created from the fixure, and option 002 firmware calculates the relative complex permittivity as described in the 16451B. Adjustment to insure parallel electrodes is required when using the 16451B. This adjustment is not required with the 16453A because the fixure has a flexible electrode that adjusts automatically to the material surface.

For more information about Material Testing Equipment, please visit Materials Test Equipment.