Measure both axial/radial leaded devices and SMD within the temperature range from -55 to +200°C.

HIGHLIGHTS

The 16194A is designed for measuring both axial/radial leaded devices and SMD within the temperature range from -55 to +200degC.

 

Extend the Capabilities of Your Product

Want help or have questions?