The 16117B is designed to operate specifically with the 4339A/B. With its wide jaw clips (Option 003), it is capable of holding DUTs with large terminals. The clips can be replaced probes (Option 001) for measurements of small DUTs such as PC boards or IC sockets. Option 002 enables the construction of simple custom-made test leads. Electrical noise effects are reduced by the employment of shielded-cables. A built-in interlocking circuit enables safe high-voltage measurements.
Note: 16117B Low Noise Test Leads is test leads only. Wide jaw clips, Alligator Clips and Add Soldering Sockets are options.
Learn more about Keysight LCR Meter & Impedance Measurement Product Accessories