이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

16117B Low Noise Test Leads

제품상태: 판매중단 | 기술지원 가능
본 제품은 더 이상 제공되지 않습니다.

이 제품에 대한 교체 모델을 찾을 수 없습니다.

내용

The 16117B is designed to operate specifically with the 4339A/B. With its wide jaw clips (Option 003), it is capable of holding DUTs with large terminals. The clips can be replaced probes (Option 001) for measurements of small DUTs such as PC boards or IC sockets. Option 002 enables the construction of simple custom-made test leads. Electrical noise effects are reduced by the employment of shielded-cables. A built-in interlocking circuit enables safe high-voltage measurements.

Note: 16117B Low Noise Test Leads is test leads only. Wide jaw clips, Alligator Clips and Add Soldering Sockets are options.