이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

14762A Voltage and Frequency Disturbances Immunity Tests

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

이 제품에 대한 교체 모델을 찾을 수 없습니다.

내용

The Keysight 14762A Voltage and Frequency Disturbances Immunity Tests software is designed to help you test products for compliance to the IEC low-frequency immunity regulations for voltage dips, short interruptions, voltage and frequency variations, and voltage fluctuations (IEC 61000-4-11, IEC 61000-4-14, and IEC 61000-4-28). The Windows® based software allows you to quickly set-up sequences to be tested.

Requires one of the following Keysight AC Power Sources: 6812B, 6813B, 6841A*, 6842A*, 6843A*. (*Obsolete product)

  • Run a sequence of test steps or individual test steps
  • Enables external executable file to monitor equipment under test (EUT)
  • Report generation capabilities
  • Graphical display of waveforms
  • Test termination under user specified conditions