이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

14761A Harmonic and Flicker Emissions Tests

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

이 제품에 대한 교체 모델을 찾을 수 없습니다.

내용

The Keysight 14761A Harmonic and Flicker Emissions Tests software is designed to help you test products for compliance to the IEC low-frequency emissions regulations for quasi-stationary current harmonics, fluctuating current harmonics, and voltage fluctuations (IEC 61000-3-2 and IEC 61000-3-3). The Windows® based software steps you through the process to ensure you get started testing quickly.

Requires one of the following Keysight AC Power Sources: 6812B, 6813B, 6841A*, 6842*, 6843A*. (*Obsolete products)

  • Compliant level testing
  • Report generation capabilities
  • Pass/Fail indication
  • Extensive diagnosing capabilities
  • Real-time test data display (tabular and graphical)
  • Pre-test for equipment under test (EUT) determination
  • Test termination under user specified conditions