이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

16451B Dielectric Test Fixture

판매자:

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

주요 특징 및 사양

Frequency:
≤ 30 MHz

Measurement parameters:
capacitance (C), dissipation factor (D), and dielectric constant (εr', εr'')

Material-under-test size:
thickness: ≤ 10 mm
diameter: 10 to 56 mm

내용

The 16451B is used to evaluate the dielectric constant of solid dielectric materials accurately, and complies with ASTM D150. The 16451B employs the parallel plate method, which sandwiches the material between two electrodes to form a capacitor. An LCR meter or an impedance analyzer is then used to measure the capacitance created from the fixture.