이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

nanoVTEP Vectorless Test Applications

Smallest vectorless test probe in the industry - nanoVTEP

With a miniaturized amplifier, you can now perform vectorless test on electronic devices as small as 4mm by 4mm, a 60% reduction in footprint compared to a VTEP probe.

It’s slim profile increases opportunity to implement vectorless testing in high density fixtures, thereby increasing coverage and fault detection rate in the test process.

  • N4333A-001 nanoVTEP Signal Conditioner Card N4333A-001 nanoVTEP Signal Conditioner Card 

    N4333A-001 nanoVTEP Signal Conditioner Card

    Quantity of 1 nanoVTEP Signal Conditioner Card
    Connects up to 64 nanoVTEP probes

  • N4333A-201 nanoVTEP Full Assembly, pack of 100 N4333A-201 nanoVTEP Full Assembly, pack of 100 

    N4333A-201 nanoVTEP Full Assembly, pack of 100

    • Quantity of 100 nanoVTEP probes
    • Comes with amplifier, barrel, spring clip and receptacle
    • Suitable for testing devices that are 10mm or smaller

  • N4333A-301 nanoVTEP amplifier, pack of 50 N4333A-301 nanoVTEP amplifier, pack of 50 

    N4333A-301 nanoVTEP amplifier, pack of 50

    • Quantity of 50 nanoVTEP amplifiers
    • Pre-assembled and replaceable
    • No soldering required

  • N4333A-401 nanoVTEP 0.16”/4mm Sensor Plate, Pack of 50 N4333A-401 nanoVTEP 0.16”/4mm Sensor Plate, Pack of 50 

    N4333A-401 nanoVTEP 0.16”/4mm Sensor Plate, Pack of 50

    • Quantity of 50, 0.16”/4mm Sensor Plate
    • SMD Snap-fit socket
    • No soldering required

  • N4333A-403 nanoVTEP 4mm x 6.65mm Sensor Plate, Pack of 20 N4333A-403 nanoVTEP 4mm x 6.65mm Sensor Plate, Pack of 20 

    N4333A-403 nanoVTEP 4mm x 6.65mm Sensor Plate, Pack of 20

    • Quantity of 20, 4mm x 6.65mm Sensor Plate
    • SMD Snap-fit socket
    • No soldering required

  • N4333A-405 nanoVTEP 0.4”/10mm Sensor Plate, Pack of 50 N4333A-405 nanoVTEP 0.4”/10mm Sensor Plate, Pack of 50 

    N4333A-405 nanoVTEP 0.4”/10mm Sensor Plate, Pack of 50

    • Quantity of 50, 0.4”/10mm Sensor Plate
    • SMD Snap-fit socket
    • No soldering required

  • N4333A-501 nanoVTEP 1.2”/30.5mm Sensor Plate, Pack of 20 N4333A-501 nanoVTEP 1.2”/30.5mm Sensor Plate, Pack of 20 

    N4333A-501 nanoVTEP 1.2”/30.5mm Sensor Plate, Pack of 20

    • Quantity of 20, 1.2”/30.5mm Sensor Plate
    • SMD Snap-fit socket
    • No soldering required

  • N4333A-503 nanoVTEP 2.5”/63.3mm Sensor Plate, Pack of 10 N4333A-503 nanoVTEP 2.5”/63.3mm Sensor Plate, Pack of 10 

    N4333A-503 nanoVTEP 2.5”/63.3mm Sensor Plate, Pack of 10

    • Quantity of 10, 2.5”/63.3mm Sensor Plate
    • SMD Snap-fit socket
    • No soldering required

  • N4333A-505 nanoVTEP 12mm x 152mm Sensor Plate, Pack of 10 N4333A-505 nanoVTEP 12mm x 152mm Sensor Plate, Pack of 10 

    N4333A-505 nanoVTEP 12mm x 152mm Sensor Plate, Pack of 10

    • Quantity of 10, 12mm x 152mm Sensor Plate
    • SMD Snap-fit socket
    • No soldering required

  • N4333A-601 nanoVTEP barrel with spring clip, Pack of 50 N4333A-601 nanoVTEP barrel with spring clip, Pack of 50 

    N4333A-601 nanoVTEP barrel with spring clip, Pack of 50

    • Quantity of 50
    • Includes both barrel and spring clip

  • N4333A-701 nanoVTEP spring clip, Pack of 50 N4333A-701 nanoVTEP spring clip, Pack of 50 

    N4333A-701 nanoVTEP spring clip, Pack of 50

    • Quantity of 50 spring clips

  • N4333A-801 nanoVTEP spring probes, Pack of 100 N4333A-801 nanoVTEP spring probes, Pack of 100 

    N4333A-801 nanoVTEP spring probes, Pack of 100

    • Quantity of 100 spring probes

  • N4333A-A01 nanoVTEP Receptacle, Pack of 50 N4333A-A01 nanoVTEP Receptacle, Pack of 50 

    N4333A-A01 nanoVTEP Receptacle, Pack of 50

    • Quantity of 50 receptacles