Channel Emulators
Keysight’s PROPSIM Channel Emulators enable realistic real-time performance testing of wireless devices and base stations. Users have access to 24/7 support to facilitate validating of new product releases and verify the performance of designs following implementation of new features prior to delivery.
To address complexities associated with the introduction of new 5G technologies – such as wider signal bandwidths and mmWave frequencies – Keysight launched the PROPSIM 5G channel emulators with the industry’s widest signal bandwidth and highest number of fading channels.
The first-to-market PROPSIM channel emulators offer advanced full-stack end-to-end real-world performance testing of wireless devices, network infrastructure equipment and WLAN access points in a laboratory environment.
The solutions emulate impairments of complex real-world radio channel conditions, including:
- Dynamic multipath propagation
- Range pathloss and blocking effects
- Doppler from mobility and multipaths
- Noise and synchronous programmable interference
Versatile and easy-to-use tools enable users to when test across a wide range of technologies, including:
- 5G NR
- LTE Pro
- Massive MIMO
- 3D Beamforming
- WLAN 802.11ax
PROPSIM channel emulators address several applications, including:
- Device MIMO OTA testing
- Virtual drive testing
- Aerospace and satellite radio testing
- MANET radio testing
-
PROPSIM 5G Channel Emulation Solutions
PROPSIM 5G Channel Emulation Solutions
- Sub 6GHz MIMO and Massive MIMO Beamforming testing
- Device and base Station testing in the lab using real infrastructure
- Device MIMO OTA testing
- mmWave OTA testing
- Field-to-lab Virtual Drive Testing
-
Propsim Channel Emulation WLAN 802.11ax Testing
Propsim Channel Emulation WLAN 802.11ax Testing
- Design and verify IEEE 802.11n and 802.11ac product spatial multiplexing, beam-forming and MU-MIMO algorithms
- Testing of critical Channel State Information (CSI)
- Undistorted 80 MHz bandwidth with excellent EVM performance
-
Propsim Channel Emulation Aerospace Testing
Propsim Channel Emulation Aerospace Testing
- Realistic real-time propagation environments for aerospace, satellite and airborne radio link testing
- Aerospace and terrestrial channel emulation in a single box
- High-velocity test environments that meet requirements for the highest levels of Doppler
-
PROPSIM Channel Emulation MANET/MESH Testing
PROPSIM Channel Emulation MANET/MESH Testing
- Performance testing of Mobile Ad-hoc Networks in the lab under real-world radio propagation conditions
- Tests key functionality of critical communications networks in hardware-in-the-loop test beds
- Evaluates mission plans and what-if scenarios
-
Propsim Channel Emulation Device MIMO OTA Testing
Propsim Channel Emulation Device MIMO OTA Testing
- Over-the-Air testing of mobile devices in the lab
- Complete performance testing of the device, including the antenna, RF front end and baseband
- Realistic RF environment for standardized testing of a device within an anechoic or reverberation chamber
What's New
- Keysight Technologies Wins GTI Award for Innovative Breakthrough in Mobile Technology
- Keysight, Intel Mobile Communications Denmark, Telenor Denmark, Aalborg University Complete Project
- Keysight and MediaTek Demonstrate 5G NR Data Call Using Helio M70 Multi-Mode Modem
- Keysight First to Market with End-to-End 5G NR-Ready Channel Emulation Solutions
Related Industries & Technologies
-
5G
5G
This 5G page helps continue to show Keysight's leadership in the evolving Cellular market, provides insight in the continual status of bringing 5G from theory to reality, and will also continue to provide the latest in Keysight 5G content.