이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

PXI 제품

PXI 폼팩터의 성능, 혁신 및 측정 전문성

키사이트는 PXI의 지속적인 혁신을 달성하기 위해 노력하는 동시에 고객이 낮은 테스트 비용으로 출시 시간을 앞당길 수 있도록 돕는 것을 목표로 하고 있습니다. 또한 키사이트는 PXI 및 PXIe 모듈러 제품 범위의 확대를 통해 고객이 혁신적인 능력을 얻을 수 있도록 품질, 성능 및 측정 전문성을 제공합니다. 고객이 선택한 소프트웨어 플랫폼을 이용해서 빠르게 테스트 시스템을 개발할 수 있도록 돕기 위해 키사이트는 PXI 모듈을 계측기 드라이버, 설명서, 그리고 Microsoft® C/C++, C#, 또는 Visual Basic, MATLAB, VEE, LabVIEW 및 LabWindows/CVI 소프트웨어 플랫폼 예를 포함한 포괄적인 포트폴리오와 함께 제공합니다.

1-25 / 48

정렬방식:
Keysight PXIe Chassis Cooling Guidelines - White Paper
Module temperatures in a PXI system can impact operating conditions. It’s important to actively manage the environment inside your chassis.

어플리케이션 노트 2019-10-14

PDF PDF 702 KB
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

기술 개요 2019-10-08

PDF PDF 728 KB
Interface Modules and Adapters for PXI and AXIe Systems - Data Sheet
This document provides technical specifications, characteristics and other information about the series of PCIe host desktop adapters and PXI chassis system and cable modules

데이터시트 2019-08-26

M9018B and M9019A PXIe 18-slot chassis - Data Sheet
This data sheet provides technical specifications and characteristics for the Keysight M9018B and M9019A PXIe 18-slot Chassis.

데이터시트 2019-02-18

M9010A PXIe 10-slot Chassis - Data Sheet
This data sheet provides technical specifications and characteristics for the Keysight M9010A PXIe 10-slot, Gen 3 Chassis.

데이터시트 2019-01-18

Remote PC PCIe Host Desktop Adapter Modules – Installation Guide
Installation Guide for the Gen3 PXIe Host Desktop Adapter modules. You are not required to install any software.

설치 매뉴얼 2019-01-01

PDF PDF 2.71 MB
PXIe System Modules and Cable Interface – Installation Guide
Installation Guide for the Gen3 PXIe cable interface modules. The Module software driver is required.

설치 매뉴얼 2019-01-01

PDF PDF 5.23 MB
Resolve PXIe and AXIe Chassis Communication Problems
This guide helps you understand and troubleshoot PXIe and AXIe chassis connectivity issues.

참조 가이드 2018-11-01

PDF PDF 2.51 MB
PXIe Chassis Family User Guide
This 150 page PDF document tells you how to use the M9010A, M9018B, and M9019A PXIe Chassis.

사용자 매뉴얼 2018-09-06

PDF PDF 16.09 MB
PXIe Chassis Family Startup Guide
Installation and startup information for the PXIe Chassis Family

퀵스타트 가이드 2018-09-06

PDF PDF 2.51 MB
Keysight PXIe Chassis Fan Control Tool
Download this zipped folder containing the Fan Control Tool. The Fan Control Tool is a command line executable that controls the fan speed in a Keysight PXIe chassis. For many applications, the default chassis fan speed provides more cooling than required at the extra cost of fan noise. By changing the configuration from the default, you can significantly reduce fan noise. Use the Fan Control Tool to monitor the chassis temperatures and fan speeds to determine a balance of fan noise and cooling performance. After finding the appropriate setting, you can set the controller to run this tool and apply your setting every time the device boots up. Documentation and source code included.

분석 툴 2018-09-05

ZIP ZIP 15.98 MB
Keysight PXIe Chassis Interactive Block Diagram
Download this zipped PDF of the Keysight PXIe Chassis Interactive Block Diagram and view using Adobe Reader. If you open the PDF using a browser, you can’t use the interactive features. This document provides detailed diagrams and descriptions of the structure, functions, and features of the M9010A, M9018B, and M9019A PXIe chassis. The Interactive Block Diagram is amazing and informative interactive media.

작동 매뉴얼 2018-05-31

ZIP ZIP 3.87 MB
PXIe Chassis Specification Guide
This 24 page PDF document contains detailed technical specifications and characteristics of the M9010A, M9018B, and M9019A PXIe Chassis.

데이터시트 2018-05-03

PDF PDF 827 KB
PXIe Chassis Family Security Guide
The security guide explains the procedure for declassifying the chassis.

참조 가이드 2018-05-03

PDF PDF 997 KB
5G Network Mobile Field Testing
Wideband tracking antennas for mobile full directional FFT-based spectrum analysis of 5G Networks from Keysight Technologies and TA Engineering, Inc.

솔루션 개요 2018-05-01

M9037A PXIe Embedded Controller - User's Guide
Provides instructions for using the M9037A PXIe Embedded Controller.

사용자 매뉴얼 2018-02-01

PDF PDF 4.71 MB
M9037A PXIe Embedded Controller - Startup Guide
Provides unpacking, installation and beginning usage information for the M9037A PXIe Embedded Controller.

사용자 매뉴얼 2018-02-01

PDF PDF 2.31 MB
PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

브로셔 2017-12-01

PDF PDF 2.32 MB
M9037A PXIe 임베디드 컨트롤러 - 사양 가이드(영어)
이 14페이지 분량의 PDF 문서에는 M9037A PXIe 섀시 임베디드 컨트롤러에 대한 상세한 기술 사양 및 특성이 포함되어 있습니다.

사용자 매뉴얼 2017-11-01

M9037A PXIe Embedded Controller - Data Sheet
The Keysight Technologies M9037A is a PXIe Embedded Controller - 2.4 GHz Quad Core, 16 GB

데이터시트 2017-10-17

Multi-Chassis Designer
이 인터랙티브 도구는 PXIe 및 AXIe 멀티섀시 시스템의 구성 및 설치를 도와줍니다.

구성 가이드 2017-06-29

M9019A PXIe Chassis Soft Front Panel
This help file explains how to use the Soft Front Panel and also explains many of the chassis features.

도움말 파일 2017-04-19

ZIP ZIP 3.68 MB
Chassis Family Driver Help Files
This zip file contains 6 help files. Two are for the PXIe Chassis Family driver IVI API; both IVI.NET and IVI-C. Two are for the Trigger Manager IVI API; both IVI.NET and IVI-C. Two are for the LabVIEW driver; one for the PXIe Chassis Family and the other for the Trigger Manager.

도움말 파일 2017-04-19

ZIP ZIP 5.30 MB
M9018B PXIe Chassis Soft Front Panel
This help file explains how to use the Soft Front Panel and also explains many of the chassis features.

도움말 파일 2017-04-19

ZIP ZIP 3.54 MB
M9010A PXIe Chassis Soft Front Panel
This help file explains how to use the Soft Front Panel and also explains many of the chassis features.

도움말 파일 2017-04-19

ZIP ZIP 2.64 MB

1 2 다음