이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

PXI 제품

PXI 폼팩터의 성능, 혁신 및 측정 전문성

키사이트는 PXI의 지속적인 혁신을 달성하기 위해 노력하는 동시에 고객이 낮은 테스트 비용으로 출시 시간을 앞당길 수 있도록 돕는 것을 목표로 하고 있습니다. 또한 키사이트는 PXI 및 PXIe 모듈러 제품 범위의 확대를 통해 고객이 혁신적인 능력을 얻을 수 있도록 품질, 성능 및 측정 전문성을 제공합니다. 고객이 선택한 소프트웨어 플랫폼을 이용해서 빠르게 테스트 시스템을 개발할 수 있도록 돕기 위해 키사이트는 PXI 모듈을 계측기 드라이버, 설명서, 그리고 Microsoft® C/C++, C#, 또는 Visual Basic, MATLAB, VEE, LabVIEW 및 LabWindows/CVI 소프트웨어 플랫폼 예를 포함한 포괄적인 포트폴리오와 함께 제공합니다.

1-25 / 33

정렬방식:
M9185A PXI Isolated D/A Converter
The M9185A is a digital/analog converter that can supply high voltage levels in parallel of up to eight or 16 channels. Each channel can provide up to 16 V as stimulus to the device under test.

데이터시트 2019-10-10

M9186A PXI Voltage Current Souce Data Sheet
The M9186A is a two-slot, PXI based V/I source module that enables the sourcing of a voltage and measurement of the resultant current, or sourcing a current and measuring the resultant voltage.

데이터시트 2018-08-06

TS-8989 System Integration Guide - Application Note
In today’s manufacturing environment, floor space is an increasingly invaluable variable in the cost of test equation.

어플리케이션 노트 2017-12-12

PDF PDF 2.69 MB
TS-8989 PXI Functional Test System - Brochure
The TS-8989 PXI functional tester helps you achieve a lower cost of test for automotive electronic control units and industrial electronics.

브로셔 2017-12-05

PDF PDF 692 KB
M9188A Dynamic Digital to Analog Converter - Data Sheet
The M9188A is a PXI-based, single-slot dynamic digital to analog converter (DAC) which has 16 simultaneous channels capable of supplying stimulus waveform signals of up to +30 V or +20 mA per channel.

데이터시트 2017-12-05

PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

브로셔 2017-12-01

PDF PDF 2.32 MB
M9185A PXI 8/16-Channel Isolated D/A Converter - Flyer
The M9185A is a digital/analog converter that can supply high voltage levels in parallel of up to eight or 16 channels. Each channel can provide up to 16 V as stimulus to the device under test.

브로셔 2017-12-01

PDF PDF 448 KB
TS-8989 Automotive Body and Safety Test Reference Solution – Configuration Guide
This configuration guide contains information to help you configure your body and safety test reference solution with the TS-8989 functional tester, and tailor the system to meet your requirements.

구성 가이드 2017-12-01

PDF PDF 2.19 MB
M9186A PXI Isolated Single Channel Voltage/Current Source - Flyer
2-pge flyer on the Keysight M9186A PXI Voltage/Current Source solution

브로셔 2017-12-01

PDF PDF 552 KB
[ECU Testing] Perform Automatic Input/Output Static Characteristics Tests on the Bench
Ever wanted an automatic manufacturing test environment for design evaluation?

브로셔 2016-12-28

PDF PDF 482 KB
Emulating Analog Input Sensors in Automotive Electronics Functional Test - Article Reprint
This article discusses guidelines for evaluating the digital-analog converters for your automotive electronics functional test needs.

기사 2016-02-09

PDF PDF 318 KB
Automotive Body and Safety Electronics Test - Solution Brochure
These Keysight PXI-based reference solutions for automotive electronics body and safety functional tests help halve the time to design, integrate and implement systems for electronics functional test.

브로셔 2015-11-05

PDF PDF 1.87 MB
M9185A D/A Converter Startup Guide
The M9185A Startup Guide is to provide a guide to the processes of receiving and setting up the Keysight M9185A PXI Isolated 8/16-Channel D/A Converter, installing the required software, and verifying basic module operation.

퀵스타트 가이드 2015-06-01

PDF PDF 1.25 MB
M9186A Startup Guide
This Startup Guide will detail the processes of receiving and setting up the Keysight M9186A PXI Voltage/Current Source, installing the required software, and verifying basic module operation.

퀵스타트 가이드 2015-06-01

PDF PDF 1.17 MB
Testing Automotive Electronic Parking Brake Controls with the TS-8989 - Application Note
This application note discusses the configuration of a typical Keysight TS-8989 PXI Functional Test System for testing automotive electronic parking brake controls.

어플리케이션 노트 2015-05-11

M9188A PXI Dynamic D/A Converter programming guide
M9188A PXI Dynamic D/A Converter 16-Bit, 0-30 V, 0-20 mA programming guide

프로그래밍 및 구문 가이드 2014-09-01

PDF PDF 1.53 MB
M9188A PXI Dynamic D/A Converter service guide
PXI Dynamic D/A Converter 16-Bit, 0-30 V, 0-20 mA service guide

서비스 매뉴얼 2014-09-01

PDF PDF 890 KB
M9188A PXI Dynamic D/A Converter Startup Guide
M9188A PXI Dynamic D/A Converter 16-Bit, 0-30 V, 0-20 mA Startup Guide

퀵스타트 가이드 2014-09-01

PDF PDF 628 KB
M9188A PXI Dynamic D/A Converter Labview G Driver Help file
M9188A PXI Dynamic D/A Converter 16-Bit, 0-30 V, 0-20 mA Labview G Driver Help file

도움말 파일 2014-09-01

CHM CHM 641 KB
M9188A PXI Dynamic D/A Converter Soft Front Panel Help file
M9188A PXI Dynamic D/A Converter 16-Bit, 0-30 V, 0-20 mA Soft Front Panel Help file

도움말 파일 2014-09-01

CHM CHM 3.33 MB
2014 Global PXI Instrumentation Growth Excellence Leadership Award - Article Reprint
Frost & Sullivan honors Agilent as a growth leader in the PXI modular instrumentation market in 2014.

기사 2014-05-22

PDF PDF 598 KB
Testplan Development on CVI Labwindows with TS-5400 PXI Series - Application Note
This application note provides set-up guidelines to start developing your testplan on CVI Labwindows using the Keysight U8972A TS-5400 PXI Series functional test system.

어플리케이션 노트 2014-03-25

TS-8900 PXI-Based Standard Platform for Automated Test Equipment Integration - Technical Overview
The Keysight TS-8900 standard PXI-based high performance shell platform offers self-integrators an efficient and cost effective base solution to meet their functional test needs.

기술 개요 2012-10-22

PDF PDF 458 KB
Improving Coverage for ECU Outliers - Article Reprint
This article explores how to catch electronic faults that typically escape with traditional serial testing, by using a multiple-channel voltage acquisition method that can enable faster parallel test.

기사 2012-08-24

PDF PDF 266 KB
M9186A V/I Source Service Guide
The M9186A Service Guide serves mainly as a guide to performance verification, troubleshooting and servicing to the hardware and also information on ordering repair parts. It also provides an overview of the performance, specification and installation steps of the hardware.

서비스 매뉴얼 2012-02-02

PDF PDF 1.37 MB

1 2 다음