이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

Electrical Ground Support Equipment: EGSE

Keysight provides a variety of configurable test systems for satellites and satellite flight hardware; including Solar Array Simulators, Battery Simulation and Conditioning, RF signal simulation and analysis as well as fully custom solutions.

Compare All Electrical Ground Support Equipment (7)

  • Z2090B Single or Multi-channel Coherent Signal Simulator Z2090B Single or Multi-channel Coherent Signal Simulator (1) 

    Z2090B Single or Multi-channel Coherent Signal Simulator

    The Z2090B-3xx is a standard platform for generating single or multiple coherent outputs to 44GHz with precise phase and amplitude offsets.

  • Z2090B-030 Space Ground Link Test System Z2090B-030 Space Ground Link Test System (1) 

    Z2090B-030 Space Ground Link Test System

    Command and Telemetry signal processing for satellite test.

  • Z2090B-031 RF Signal Analysis System Z2090B-031 RF Signal Analysis System (1) 

    Z2090B-031 RF Signal Analysis System

    The FCSA provides signal analysis capability on four simultaneous signals up to 1.5 GHz bandwidth. The FSCA solution leverages the 89601A VSA software to provide high frequency (up to 26.5 GHz) measurements with high measurement bandwidth.

  • Z2090B-032 Signal Simulation Test System Z2090B-032 Signal Simulation Test System (1) 

    Z2090B-032 Signal Simulation Test System

    RF signal source for satellite panel and unit testing.

  • Z2090B-033 Power and Data Bus Test System Z2090B-033 Power and Data Bus Test System (1) 

    Z2090B-033 Power and Data Bus Test System

    Power and data bus interface for satellite testing applications.

  • Z2090B-038 Payload RF Test Solution Z2090B-038 Payload RF Test Solution (1) 

    Z2090B-038 Payload RF Test Solution

    Keysight’s PTS uses state of art measurement capability to provide customers with a base configuration for Uplink and Downlink testing between L and Q band.

  • Z2094B-xxx Keysight Solar Array Simulation (SAS) System Z2094B-xxx Keysight Solar Array Simulation (SAS) System (1) 

    Z2094B-xxx Keysight Solar Array Simulation (SAS) System

    The Keysight Solar Array Simulation (SAS) System provides precise, fast and cost efficient simulation of multiple segment solar array output characteristics.