이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

RF Probes

Keysight offers an innovative family of probes that are engineered for in-circuit test measurement that can be used with signal/spectrum analyzers, signal source analyzers and network analyzers. For use in R&D for wireline and wireless communications, aerospace and defense industries as well as high-speed PCB design and validation work.

With flat frequency response, low noise floor, and direct power from instrument connection, measurements can be made while taking advantage of the full dynamic range of Keysight RF analyzers.

  • U1818A 액티브 차동 프로브, 100kHz ~ 7GHz U1818A 액티브 차동 프로브, 100kHz ~ 7GHz 

    U1818A 액티브 차동 프로브, 100kHz ~ 7GHz

    High frequency active differential probe for in-circuit measurements.

  • U1818B 액티브 차동 프로브, 100kHz ~ 12GHz U1818B 액티브 차동 프로브, 100kHz ~ 12GHz 

    U1818B 액티브 차동 프로브, 100kHz ~ 12GHz

    High frequency active differential probe for in-circuit measurements.

  • 41800A Active Probe, 5 Hz to 500 MHz 41800A Active Probe, 5 Hz to 500 MHz 

    41800A Active Probe, 5 Hz to 500 MHz

    Active probe use with a network and spectrum analyzers for circuit signal analysis.

  • 85024A 고주파수 프로브, 300kHz ~ 3GHz 85024A 고주파수 프로브, 300kHz ~ 3GHz 

    85024A 고주파수 프로브, 300kHz ~ 3GHz

    85024A 고주파수 프로브는 인서키트(in-circuit) 측정을 쉽게 수행할 수 있도록 해줍니다.