Atomic Force 마이크로스코프
Atomic force 마이크로스코프, 스캐닝 프로브 마이크로스코프, molecular recognition 툴...
-
N9418S 9500 Atomic Force Microscope (AFM) (1)
N9418S 9500 Atomic Force Microscope (AFM)
The Keysight 9500 AFM integrates revolutionary new Nano Navigator software, a high-bandwidth digital controller, and a state-of-the-art mechanical design to provide scan rates of up to 2 sec/frame (200x200 pixels).
-
N9417S 7500 Atomic Force Microscope (AFM) (1)
N9417S 7500 Atomic Force Microscope (AFM)
- Exceptional high resolution imaging with closed-loop scanner
- Unparalleled environmental and temperature controlled
- Atomic-resolution imaging with closed-loop 90μm scanner
- Superior scanning in fluids and gases
-
N9417S/N9462B 7500 ILM Atomic Force Microscope (1)
N9417S/N9462B 7500 ILM Atomic Force Microscope
Keysight’s 7500 inverted light microscope (ILM) system combines the power of a high-resolution atomic force microscope (AFM) with the direct optical viewing capability of an inverted optical microscope.
-
5500 Atomic Force Microscope (AFM) (N9410S) (1)
5500 Atomic Force Microscope (AFM) (N9410S)
The versatile Keysight 5500 AFM/SPM microscope is the ideal multiple-user research system, delivering all the advantages and performance that the entire series of Keysight modular AFM/SPM solutions has to offer.
-
N9613A 5500 AFM Controller Upgrade (1)
N9613A 5500 AFM Controller Upgrade
- New High bandwith controller for high-speed precision
- New NanoNavigator software simplifies control, offers flexibility & the most popular modes
- New Quick Sense for quantitative mapping of nanomechanical properties
-
5600LS Atomic Force Microscope (AFM) (N9480S) (1)
5600LS Atomic Force Microscope (AFM) (N9480S)
The Keysight 5600LS utilizes a fully addressable 200mm x 200mm stage and a new, low-noise AFM design to image large samples in air or smaller samples in liquid, and under temperature control.
-
5500ILM Atomic Force Microscope (AFM) (N9435S) (1)
5500ILM Atomic Force Microscope (AFM) (N9435S)
The Keysight 5500 ILM system combines high-resolution AFM imaging with the direct optical viewing capability of an inverted light microscope to provide both atomic force and optical microscopy data.