이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

Advanced Design System (ADS) Simulation Elements

 

Advanced Design System (ADS) design elements provide additional capabilities to the W2200 ADS Core environment, enabling designers to customize the configuration of ADS to suit their design needs.

ADS Element Overview

Elements are comprised of distinct design and simulation functions, grouped together into very powerful and cost effective packages. Elements provide an affordable and flexible way to expand your design and simulation capabilities by using them together with an existing ADS configuration or any ADS Bundle.

Additional Elements can be added to an existing bundle to extend the design and development capabilities.

Note: All Elements require W2200 ADS Core and other elements as required.

  • W2200BP Advanced Design System (ADS) Core W2200BP Advanced Design System (ADS) Core 

    W2200BP Advanced Design System (ADS) Core

    High-frequency design software, simulation and synthesis package providing tuning, optimization and statistical design support for RF, Microwave, MMIC, or RFIC design flows at the enterprise level.

  • W2300EP Harmonic Balance Element W2300EP Harmonic Balance Element 

    W2300EP Harmonic Balance Element

    Provides analysis of nonlinear circuits excited with multi-tone sources, and extensive, preconfigured simulation setups useful in amplifier, RF, microwave, oscillator and custom circuit designs.

  • W2305EP X-Parameter Generator W2305EP X-Parameter Generator 

    W2305EP X-Parameter Generator

    Enables MMIC, RF-SIP and RF module design houses to build accurate, pre-prototype models of nonlinear devices (e.g. power amplifiers, front-end modules and transceivers).

  • W2306EP Linear Simulator Element W2306EP Linear Simulator Element 

    W2306EP Linear Simulator Element

    The Linear Simulator Element is a frequency-domain circuit simulator that analyzes a large variety of RF and microwave circuits operating under linear conditions.

  • W2307EP 인터커넥트 툴박스 요소 W2307EP 인터커넥트 툴박스 요소 

    W2307EP 인터커넥트 툴박스 요소

    • IT가 신호 트레이스의 스택업과 라인 구조를 설계합니다.
    • 중요한 메트릭 최적화: chip-to-chip 링크의 사후 등화기 eye 다이어그램 파라미터
    • 기타

  • W2301EP Circuit Envelope Element W2301EP Circuit Envelope Element 

    W2301EP Circuit Envelope Element

    Provides efficient simulation technique for complex digitally modulated RF signals in addition to templates for designing linearizers, RF Systems, and PLL Systems.

  • W2302EP Transient Convolution and Channel Simulation Element W2302EP Transient Convolution and Channel Simulation Element 

    W2302EP Transient Convolution and Channel Simulation Element

    IBIS I/O 모델, 신호 무결성 검증, 광대역 및 고주파 SPICE 시뮬레이션을 포함한 고급 시간 도메인 시뮬레이터.

  • W2308EP 채널 시뮬레이터 요소 W2308EP 채널 시뮬레이터 요소 

    W2308EP 채널 시뮬레이터 요소

    채널 시뮬레이터 요소 소프트웨어 라이선스.

  • W2310EP Transient Simulator and Broadband SPICE W2310EP Transient Simulator and Broadband SPICE 

    W2310EP Transient Simulator and Broadband SPICE

    Advanced time-domain simulator that includes IBIS I/O Models, Signal Integrity verification, Broadband and High-Frequency SPICE simulation, but does not include channel simulation.

  • W2312EP Transient Convolution + Channel Sim Distributed Computing 8-pack Element W2312EP Transient Convolution + Channel Sim Distributed Computing 8-pack Element 

    W2312EP Transient Convolution + Channel Sim Distributed Computing 8-pack Element

    The Advanced Design System (ADS) Transient Convolution and Channel Sim Distributed Computing Eight-Pack accelerates signal integrity batch-mode parameter sweeps on workstations connected to a distributed computing cluster.

  • W2317EP DDR Bus Simulator Distributed Computing 8-Pack W2317EP DDR Bus Simulator Distributed Computing 8-Pack 

    W2317EP DDR Bus Simulator Distributed Computing 8-Pack

    • Accelerates parameter sweeps for DDR Bus Simulator simulations
    • Supports computing clusters that are running Linux with either Load Sharing Facility (LSF) or Sun Grid Engine

  • W2500EP Transient Convolution GT + Channel Sim Element W2500EP Transient Convolution GT + Channel Sim Element 

    W2500EP Transient Convolution GT + Channel Sim Element

    Accelerate ADS Transient Convolution on NVIDIA GPU-enabled Computers.

  • W2303EP Verilog-A Element W2303EP Verilog-A Element 

    W2303EP Verilog-A Element

    Enables the simulation of Verilog-A models in ADS and GoldenGate. This compiler-based solution results in simulation times comparable to built-in models.

  • W2309EP DDR Bus Simulator W2309EP DDR Bus Simulator 

    W2309EP DDR Bus Simulator

    • Rigorous DQ and DQS eye calculations to arbitrarily low BER levels without precarious extrapolation
    • Comprehensive margin measurements versus JEDEC DDR4 Rx mask at target BER
    • Mix-and-match between built-in, IBIS and circuit models of driver and receiver
    • Captures asymmetry between rise and fall edges

  • W2316EP 선형 분산 컴퓨팅 8팩 요소 W2316EP 선형 분산 컴퓨팅 8팩 요소 

    W2316EP 선형 분산 컴퓨팅 8팩 요소

    • 선형 시뮬레이션 가속화
    • 컴퓨팅 클러스터 8개 노드에서 최대 8회의 선형 시뮬레이터 병렬 시뮬레이션 실행

  • W2319EP Silicon RFIC Interoperability w/Virtuoso Element W2319EP Silicon RFIC Interoperability w/Virtuoso Element 

    W2319EP Silicon RFIC Interoperability w/Virtuoso Element

    • Enables the use of schematics initially created in Virtuoso within ADS
    • Enables the use of CDF component definitions in an “Interoperable mode” and other OpenAccess compatibility functionalities
    • Works from a baseline Virtuoso PDK with minimal ADS-specific add-ons

  • W2320EP Advanced Layout Element W2320EP Advanced Layout Element 

    W2320EP Advanced Layout Element

    • Layout Versus Schematic (LVS)
    • Design Rule Check (DRC)
    • DRC and LVS 3rd party tools
    • Manufacturing Grid
    • Silicon dummy metal fill utility

  • W2321EP Layout Element W2321EP Layout Element 

    W2321EP Layout Element

    Comprehensive physical design environment specifically geared for high-frequency circuit development, including artwork import/export for ODB++, DXF, Gerber/drill, IGES and GDS-II formats.

  • W2322EP Gerber Union Element W2322EP Gerber Union Element 

    W2322EP Gerber Union Element

    Layout artwork translation tool designed to convert Gerber files into clean layout artwork for EM analysis by the Momentum 3D-planar EM design and verification tool

  • W2324EP High Capacity Layout Pre-processor Element [단종] W2324EP High Capacity Layout Pre-processor Element [단종] 

    W2324EP High Capacity Layout Pre-processor Element [단종]

    The W2324 High Capacity Layout Pre-processor Element for Advanced Design System.

  • W2340EP Momentum, FEM 수퍼 요소 W2340EP Momentum, FEM 수퍼 요소 

    W2340EP Momentum, FEM 수퍼 요소

    • Momentum G2 요소
    • 키사이트 FEM 시뮬레이터 요소

  • W2341EP Momentum G2 Element W2341EP Momentum G2 Element 

    W2341EP Momentum G2 Element

    3D planar electromagnetic (EM) simulator used for passive circuit analysis. Also includes modules for animating current flow in conductors and slots, circuit optimization and analytical modeling.

  • W2342EP Keysight FEM Simulator Element W2342EP Keysight FEM Simulator Element 

    W2342EP Keysight FEM Simulator Element

    Integration of a full 3D FEM solution into the Advanced Design System (ADS) flow

  • W2343EP Momentum Distributed Computing Eight-Pack Element W2343EP Momentum Distributed Computing Eight-Pack Element 

    W2343EP Momentum Distributed Computing Eight-Pack Element

    Accelerates Momentum G2 simulation by over 6x via parallel computing on up to 8 nodes of a compute cluster. Useful for large simulations of complex boards or packages for signal integrity applications.

  • W2344EP 3D EM Distributed Computing Eight-Pack Element W2344EP 3D EM Distributed Computing Eight-Pack Element 

    W2344EP 3D EM Distributed Computing Eight-Pack Element

    The 3D EM Distributed Computing 8-pack accelerates EMPro simulations by running up to 8 parallel jobs on 8 nodes of a compute cluster.

  • W2345EP 고조파 균형 분산 컴퓨팅 8팩 요소 W2345EP 고조파 균형 분산 컴퓨팅 8팩 요소 

    W2345EP 고조파 균형 분산 컴퓨팅 8팩 요소

    계산 클러스터의 8개 노드에 대해 최대 8개의 HB 병렬 시뮬레이션을 실행하여 고조파 균형 시뮬레이션 속도를 높입니다.

  • W2346EP 회로 포락선 분산 컴퓨팅 8팩 요소 W2346EP 회로 포락선 분산 컴퓨팅 8팩 요소 

    W2346EP 회로 포락선 분산 컴퓨팅 8팩 요소

    계산 클러스터의 8개 노드에 대해 최대 8개의 HB 병렬 시뮬레이션을 실행하여 고조파 균형 시뮬레이션 속도를 높입니다.

  • W2349EP ADS Electro-Thermal Simulator Element W2349EP ADS Electro-Thermal Simulator Element 

    W2349EP ADS Electro-Thermal Simulator Element

    • Temp-aware circuit sim. results based on state-of-the-art thermal solver technology
    • Integrated with ADS layout & circuit simulators; no need to transfer data to stand-alone thermal solvers
    • High capacity thermal solver technology
       

  • W2350EP DDR3 인증 테스트 벤치 W2350EP DDR3 인증 테스트 벤치 

    W2350EP DDR3 인증 테스트 벤치

    • DDR3 인증의 시뮬레이션-측정 상관관계와 워크플로우
    • LPDDR3 인증의 시뮬레이션-측정 상관관계와 워크플로우

  • W2351EP DDR4 인증 테스트 벤치 W2351EP DDR4 인증 테스트 벤치 

    W2351EP DDR4 인증 테스트 벤치

    • DDR4 인증의 시뮬레이션-측정 상관관계와 워크플로우
    • 시뮬레이션 테스트 벤치
    • 파형 브리지 스크립트

  • W2352EP PCI Express 인증 테스트 벤치 W2352EP PCI Express 인증 테스트 벤치 

    W2352EP PCI Express 인증 테스트 벤치

    • PCI Express 시뮬레이션 테스트 벤치와 파형 브리지 스크립트 둘 다 포함
    • PCI Express용 맞춤형 시뮬레이션 테스트 벤치
    • 시뮬레이션-측정 상관관계를 위해 파형 브리지 스크립트를 Infiniium PCI Express 인증 앱에 연결

  • W2353EP USB 인증 테스트 벤치 W2353EP USB 인증 테스트 벤치 

    W2353EP USB 인증 테스트 벤치

    • USB 시뮬레이션 테스트 벤치와 파형 브리지 스크립트 둘 다 포함
    • USB용 맞춤형 시뮬레이션 테스트 벤치
    • 시뮬레이션-측정 상관관계를 위해 파형 브리지 스크립트를 Infiniium USB 인증 앱에 연결

  • W2359EP PIPro 전력 무결성 EM 분석 요소 W2359EP PIPro 전력 무결성 EM 분석 요소 

    W2359EP PIPro 전력 무결성 EM 분석 요소

    • 복잡한 PCB의 PI 분석을 위한 대용량 EM 시뮬레이션
    • ADS 내에서 PI 및 SI 분석을 위한 하나의 응집적 작업 흐름
    • DC IR 강하 분석
    • AC PDN 임피던스 분석
    • 전력 플레인 공명 분석

  • W2360EP SIPro 신호 무결성 EM 분석 요소 W2360EP SIPro 신호 무결성 EM 분석 요소 

    W2360EP SIPro 신호 무결성 EM 분석 요소

    • 복잡한 PCB의 SI 분석을 위한 대용량 EM 시뮬레이션
    • ADS 내에서 SI 및 PI 분석을 위한 하나의 응집적 작업 흐름
    • 혁신적인 복합 EM 기술이 속도와 정확성 모두 제공
    • 특히 SI/PI에 집중된 단순화된 사용 모델

  • W2361EP Ptolemy and VTB Engine W2361EP Ptolemy and VTB Engine 

    W2361EP Ptolemy and VTB Engine

    System-level simulation and design solution for synchronous and timed-synchronous dataflow, model analysis/optimization, HDL Cosim, and Digital, 802.xx, Antenna, Radio and Bluetooth® design models.

  • W2362EP RF Architect & Synthesis Element W2362EP RF Architect & Synthesis Element 

    W2362EP RF Architect & Synthesis Element

    • Core Linear Simulation, Schematic, Layout, Instrument Link
    • RF System simulation and budget analysis
    • Personal design productivity tool for ADS users
    • Complete circuit synthesis with custom filters, matching, mixers, equalizers, oscillators, signal control & PLL

  • W2372EP RF 아키텍트, 합성, 변조 RF 요소 W2372EP RF 아키텍트, 합성, 변조 RF 요소 

    W2372EP RF 아키텍트, 합성, 변조 RF 요소

    • ADS 사용자를 위한 개인용 회로 합성 및 RF 시스템 설계 툴
    • RF 시스템 아키텍처 및 예산 분석
    • 시스템 및 회로의 변조 RF 시뮬레이션
    • 맞춤 필터, 매칭 네트워크, 믹서, 이퀄라이저, Oscillator, 신호 제어 및 PLL을 포함한 완전한 회로 합성

  • W2381EP VTB 엔진 요소 W2381EP VTB 엔진 요소 

    W2381EP VTB 엔진 요소

    • 고성능 데이터 흐름 시뮬레이션 엔진에 액세스해 사전 구성된 표준 규격의 테스트 벤치를 시뮬레이션
    • EVM, ACPR, BER 등 시스템 레벨 성능을 기준으로 설계 최적화
    • ADS(Advanced Design System)와 GoldenGate에 공유 가능

  • W2391EP ADS 데이터 표시 요소 W2391EP ADS 데이터 표시 요소 

    W2391EP ADS 데이터 표시 요소

    • 다양한 플롯 유형, 트레이스 유형, 플롯과 트레이스의 주석이 포함된 시뮬레이션 결과를 그래픽으로 표시
    • 이전 시뮬레이션 결과를 저장, 검색하여 확인하고 현재 설계 시뮬레이션과 비교
    • 맞춤형 수식과 표현으로 데이터 확인 및 조작