이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

네트워크 분석기 서비스

  • VNA 측정 이해 VNA 측정 이해 

    VNA 측정 이해

    키사이트의 VNA 측정 이해 컨설팅 서비스는 어플리케이션별 테스트 측정 환경에서 키사이트 벡터 네트워크 분석기를 이해하고 사용하는 과정에 도움을 줍니다.

  • VNA 시간 도메인 분석 이해 VNA 시간 도메인 분석 이해 

    VNA 시간 도메인 분석 이해

    키사이트의 VNA 시간 도메인 분석 이해 컨설팅 서비스는 VNA의 시간 도메인 기능을 사용하는 방법에 대해 알려드립니다.

  • 네트워크 분석기의 PNA 전환 서비스 네트워크 분석기의 PNA 전환 서비스 

    네트워크 분석기의 PNA 전환 서비스

    교육, 코드 변환 및/또는 테스트 계획 설계를 포함한 서비스를 통해 8510 시리즈에서 PNA 시리즈 네트워크 분석기로 효과적으로 마이그레이션

  • Analysis to Improve the Accuracy and Reliability of VNA Measurements Analysis to Improve the Accuracy and Reliability of VNA Measurements 

    Analysis to Improve the Accuracy and Reliability of VNA Measurements

    Keysight's Analysis to Improve the Accuracy and Reliability of VNA Measurements consulting service is designed to offer assistance with evaluating and increasing the accuracy and repeatability of RF testing, as well as improving test limits...

  • Small Antenna Test Solution Small Antenna Test Solution 

    Small Antenna Test Solution

    • Use PNA Series Network Analyzer (or Spectrum Analyzer and Signal Generator) for directional antenna measurement
    • Simple structure in-house antenna pre-qualification solution
    • Create far-field dBi radiation pattern
    • Ready to deliver standard antenna measurement platform

       

  • Test System Uncertainty Analysis Test System Uncertainty Analysis 

    Test System Uncertainty Analysis

    Assistance with understanding and quantifying measurement uncertainties for complete manufacturing test systems, including Vector Network Analyzers and Spectrum Analyzers...

  • Measurement Capability Study Measurement Capability Study 

    Measurement Capability Study

    Keysight's Measurement Capability Study consulting service provides statistical analysis on a series of test systems to determine the variability of measurements across multiple test stands...

  • Fixturing and Calibration Assistance Fixturing and Calibration Assistance 

    Fixturing and Calibration Assistance

    Keysight's VNA Fixturing and Calibration Assistance consulting service offers assistance with in-fixture calibration to enhance the measurement accuracy of network and impedance analyzers...

  • Multi-Port Device Test Solution Multi-Port Device Test Solution 

    Multi-Port Device Test Solution

    • Saves workbench space, no external controller is required
    • Fast processing test by using built-in VBA language
    • Fast program development time
    • Automated test procedures lead to higher throughput

  • Switching Power Supply Stability Toolkit (SPSST) Switching Power Supply Stability Toolkit (SPSST) 

    Switching Power Supply Stability Toolkit (SPSST)

    Tailor-made solution for switching power supply stability test with Keysight 4395A.