이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

Discontinued and Obsolete RF & Microwave Test Accessories

This page provides additional information for discontinued and obsolete Keysight RF and microwave test accessories.

  • Adapters and Connectors [판매중단] Adapters and Connectors [판매중단] 

    Adapters and Connectors [판매중단]

    Discontinued metrology grade, instrument grade, and general purpose grade adapters are available in frequencies up to 110GHz.

  • Amplifiers [판매중단] Amplifiers [판매중단] 

    Amplifiers [판매중단]

  • Attenuators [판매중단] Attenuators [판매중단] 

    Attenuators [판매중단]

    Product support information for your discontinued and obsolete attenuator

  • Attenuator/Switch Drivers [판매중단] Attenuator/Switch Drivers [판매중단] 

    Attenuator/Switch Drivers [판매중단]

    Discontinued attenuator/switch drivers, driver and distribution cards, cables

  • Bias Networks [판매중단] Bias Networks [판매중단] 

    Bias Networks [판매중단]

    Discontinued broadband high power bias networks

  • Detectors [판매중단] Detectors [판매중단] 

    Detectors [판매중단]

    Discontinued dectectors: planar-doped barrier, low-barrier Schottky diode and broadband directional

  • Directional Couplers & Bridges  [판매중단] Directional Couplers & Bridges [판매중단] 

    Directional Couplers & Bridges [판매중단]

    Discontinued coaxial single- and dual-port directional couplers, hybrid couplers and RF bridges

  • Filters  [판매중단] Filters [판매중단] 

    Filters [판매중단]

    Discontinued filters and kits: low pass, high pass, band pass and tuning software

  • Power Dividers & Splitters [판매중단] Power Dividers & Splitters [판매중단] 

    Power Dividers & Splitters [판매중단]

    Discontinued power dividers and power splitters,

  • Power Limiters   [판매중단] Power Limiters [판매중단] 

    Power Limiters [판매중단]

    Discontinued power limiters: microwave and transient limiters

  • Probes [판매중단] Probes [판매중단] 

    Probes [판매중단]

    Discontinued probes and accessory kits: differential, passive, dieletric, high temperature and resistive divider

  • RF & Microwave Switches [판매중단] RF & Microwave Switches [판매중단] 

    RF & Microwave Switches [판매중단]

    Discontinued switches: solid state SPDT, EM bypass, matrix, multiport and transfer switches

  • Terminations (Loads), Opens and Shorts   [판매중단] Terminations (Loads), Opens and Shorts [판매중단] 

    Terminations (Loads), Opens and Shorts [판매중단]

    Discontinued Coaxial terminations (loads), opens and shorts

  • Waveguide Accessories [판매중단] Waveguide Accessories [판매중단] 

    Waveguide Accessories [판매중단]

    Product support information for your discontinued and obsolete waveguide accessories

  • 11691D Coaxial Directional Coupler, 2 GHz to 18 GHz [단종] 11691D Coaxial Directional Coupler, 2 GHz to 18 GHz [단종] 

    11691D Coaxial Directional Coupler, 2 GHz to 18 GHz [단종]

    The Keysight 11691D is a single coupler for 2 to 18 GHz with a 20 dB coupling factor.

  • 11692D Coaxial Dual-Directional Coupler, 2 GHz to 18 GHz [단종] 11692D Coaxial Dual-Directional Coupler, 2 GHz to 18 GHz [단종] 

    11692D Coaxial Dual-Directional Coupler, 2 GHz to 18 GHz [단종]

    The Keysight 11692D is a dual-directional coupler for 2 to 18 GHz with a 20 dB coupling factor. With 30 dB directivity to 8 GHz and 26 dB to 18 GHz, it is useful for broadband reflectometry.

  • 11974 시리즈 사전선택 밀리미터 믹서 [판매중단] 11974 시리즈 사전선택 밀리미터 믹서 [판매중단] 

    11974 시리즈 사전선택 밀리미터 믹서 [판매중단]

    • 주파수 범위: 26.5 ~ 75 GHz
    • PSA 시리즈, E4407B ESA, 8560E/EC, 8566B 및 70000 시리즈 스펙트럼 분석기의 주파수 범위를 확장

  • N5521A Adapter, 2.92 mm (m) to 2.92 mm (f), 0.01 to 40 GHz [단종] N5521A Adapter, 2.92 mm (m) to 2.92 mm (f), 0.01 to 40 GHz [단종] 

    N5521A Adapter, 2.92 mm (m) to 2.92 mm (f), 0.01 to 40 GHz [단종]

    The Keysight N5521A is a instrument-grade, 2.92 mm male to 2.92 mm female adapter with 0.01 to 40 GHz operation frequency.

  • N5521C Adapter, 2.92 mm (f) to 2.92 mm (f), 0.01 to 40 GHz [단종] N5521C Adapter, 2.92 mm (f) to 2.92 mm (f), 0.01 to 40 GHz [단종] 

    N5521C Adapter, 2.92 mm (f) to 2.92 mm (f), 0.01 to 40 GHz [단종]

    The Keysight N5521C is a instrument-grade, 2.92 mm female to 2.92 mm female adapter with 0.01 to 40 GHz operation frequency.