이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

Small Parts, Cables, and Adapters for Racks

Keysight provides a variety of small parts, cables and adapters to complete your racks and enclosures solution.

  • Feedthrough panels are available for use when cables or probes need to pass through from inside the rack to the front.
  • Casters, leveling screws, bezels, rear door hinges, and mounting hardware to complete the racks and enclosures solution 
  • Filler panels provide an attractive system and eliminate dust from gathering on equipment

Product Catalog for Racks and Enclosure Solutions

  • E3669B BNC-BNC (f) to (f) Panel E3669B BNC-BNC (f) to (f) Panel 

    E3669B BNC-BNC (f) to (f) Panel

    The Keysight E3669B is a BNC to BNC female to female panel.

  • E3668B Feedthrough Panel, 44 mm (1.74 in) E3668B Feedthrough Panel, 44 mm (1.74 in) 

    E3668B Feedthrough Panel, 44 mm (1.74 in)

    The Keysight E3668B feedthrough panel can be used when cables or probes need to pass through from the inside of the rack to the front.

  • C2786-00012C Rear Door Hinge C2786-00012C Rear Door Hinge 

    C2786-00012C Rear Door Hinge

    The Keysight C2786-00012C rear door hinges are available for Keysight's rear doors.

  • E7797A Mounting Hardware, Decorative E7797A Mounting Hardware, Decorative 

    E7797A Mounting Hardware, Decorative

    The Keysight E7797A mounting hardware can be ordered when additional or replacement hardware is needed.

  • E7694A Mounting Hardware, Non-decorative E7694A Mounting Hardware, Non-decorative 

    E7694A Mounting Hardware, Non-decorative

    The Keysight E7694A mounting hardware can be ordered when additional or replacement hardware is needed.

  • E7731A Filler Panel, 1 EIA Unit E7731A Filler Panel, 1 EIA Unit 

    E7731A Filler Panel, 1 EIA Unit

    The Keysight E7731A filler panel is a flat metal panel used to close open spaces on the front of Keysight rack cabinets.

  • E7732A Filler Panel, 2 EIA Units E7732A Filler Panel, 2 EIA Units 

    E7732A Filler Panel, 2 EIA Units

    The Keysight E7732A filler panel is a flat metal panel used to close open spaces on the front of Keysight rack cabinets, giving the rack a finished look.

  • E7733A Filler Panel, 3 EIA Units E7733A Filler Panel, 3 EIA Units 

    E7733A Filler Panel, 3 EIA Units

    The Keysight E7733A filler panel is a flat metal panel used to close open spaces on the front of Keysight rack cabinets.

  • E7734A Filler Panel, 4 EIA Units E7734A Filler Panel, 4 EIA Units 

    E7734A Filler Panel, 4 EIA Units

    The Keysight E7734A filler panel is a flat metal panel used to close open spaces on the front of Keysight rack cabinets.

  • E7735A Filler Panel, 5 EIA Units E7735A Filler Panel, 5 EIA Units 

    E7735A Filler Panel, 5 EIA Units

    The Keysight E7735A filler panel is a flat metal panel used to close open spaces on the front of Keysight rack cabinets.

  • E7736A Filler Panel, 6 EIA Units E7736A Filler Panel, 6 EIA Units 

    E7736A Filler Panel, 6 EIA Units

    The Keysight E7736A filler is a flat metal panel used to close open spaces on the front of Keysight rack cabinets.

  • E7737A Filler Panel, 7 EIA Units E7737A Filler Panel, 7 EIA Units 

    E7737A Filler Panel, 7 EIA Units

    The Keysight E7737A filler panel is a flat metal panel used to close open spaces on the front of Keysight rack cabinets.