이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

단종된 디지털 멀티미터/전압계

생산 중단된 디지털 멀티미터/전압계에 대한 제품 지원 정보

  • 971A Low Cost Handheld Multimeter [단종] 971A Low Cost Handheld Multimeter [단종] 

    971A Low Cost Handheld Multimeter [단종]

    The Keysight 971A low cost handheld multimeter is designed to withstand the toughest environments.

  • 11053A Low Thermal EMF Lug-to-Lug Jumper Set [단종] 11053A Low Thermal EMF Lug-to-Lug Jumper Set [단종] 

    11053A Low Thermal EMF Lug-to-Lug Jumper Set [단종]

    The Keysight 11053A is a low thermal EMF lug-to-lug jumper set.

  • 11058A 저열 EMF 바나나 투 바나나 점퍼 세트 [단종] 11058A 저열 EMF 바나나 투 바나나 점퍼 세트 [단종] 

    11058A 저열 EMF 바나나 투 바나나 점퍼 세트 [단종]

    키사이트 11058A 저열 바나나 투 바나나 점퍼 세트는 저전압 측정에서의 오류를 최소화하는 데 사용됩니다.

  • 11174A Low Thermal EMF Lug-to-Banana Jumper Set [단종] 11174A Low Thermal EMF Lug-to-Banana Jumper Set [단종] 

    11174A Low Thermal EMF Lug-to-Banana Jumper Set [단종]

    The Keysight 11174A low thermal EMF lug-to-banana jumper set is used to minimize error in low voltage measurements.

  • 34112A Touch-Hold Probe [단종] 34112A Touch-Hold Probe [단종] 

    34112A Touch-Hold Probe [단종]

    This product is no longer sold by Keysight. Please use the links on this page for available support and assistance

  • 34117A TRIAX TEE [단종] 34117A TRIAX TEE [단종] 

    34117A TRIAX TEE [단종]

    This product is no longer sold by Keysight. Please use the links on this page for available support and assistance

  • 34118B Deluxe Test Lead Kit [단종] 34118B Deluxe Test Lead Kit [단종] 

    34118B Deluxe Test Lead Kit [단종]

    The Keysight 34118B Deluxe Test Lead Kit is a set of retractable test leads with four sets of attachable probes...

  • 34130A Deluxe Test Lead Set [단종] 34130A Deluxe Test Lead Set [단종] 

    34130A Deluxe Test Lead Set [단종]

    The Keysight 34130A is a Deluxe Test Lead Set for the 34401A DMM and the hand held DMMs...

  • 34132A Deluxe Test Lead Set [단종] 34132A Deluxe Test Lead Set [단종] 

    34132A Deluxe Test Lead Set [단종]

    The Keysight 34132A deluxe test leads for the 34401A, 34410A and 34411A DMMs are fixed sheath banana plugs supplied in a reusable nylon pouch.

  • 34132B Deluxe Lead Set with Retractable Sheath [단종] 34132B Deluxe Lead Set with Retractable Sheath [단종] 

    34132B Deluxe Lead Set with Retractable Sheath [단종]

    The Keysight 34132B deluxe test leads are banana plugs with a retractable sheath supplied in a reusable nylon pouch.

  • 34132C Deluxe DMM Lead Set with Right Angle Sheath [단종] 34132C Deluxe DMM Lead Set with Right Angle Sheath [단종] 

    34132C Deluxe DMM Lead Set with Right Angle Sheath [단종]

    The Keysight 34132C is a deluxe DMM lead set. This test lead kit has right angle fixed sheath banana plugs, a 1.4 m flexible cable and a soft Sanoprene over mold for a comfortable grip.

  • 34135A DMM DC Coupled Current Probe [단종] 34135A DMM DC Coupled Current Probe [단종] 

    34135A DMM DC Coupled Current Probe [단종]

    The Keysight 34135A is a clamp-on probe for measuring high current electrical systems. It can handle single cables up to 1.18 inches in diameter and dual cables up to 0.95 inches

  • 34171A Digital Multimeter Input Terminal Connector Block [단종] 34171A Digital Multimeter Input Terminal Connector Block [단종] 

    34171A Digital Multimeter Input Terminal Connector Block [단종]

    The Keysight 34171A DMM input terminal connector block is a set of two connectors which provide a convenient and reliable method to connect wires to all five input terminals

  • 34172A DMM Calibration Short [단종] 34172A DMM Calibration Short [단종] 

    34172A DMM Calibration Short [단종]

    The Keysight 34172A DMM calibration short is a set of two shorts which provide a convenient and reliable method to apply a short to the input connectors of the multimeter.

  • 34301A 700 MHz RF 검출기 프로브 [단종] 34301A 700 MHz RF 검출기 프로브 [단종] 

    34301A 700 MHz RF 검출기 프로브 [단종]

    키사이트 34301A는 34401A 디지털 멀티미터, 3457A 디지털 멀티미터, 3458A 디지털 멀티미터 및 핸드형 디지털 멀티미터를 포함한 입력 저항 10MΩ의 모든 디지털 멀티미터와 함께 사용하기 위한 700 MHz RF 검출기 프로브입니다.

  • 34302A Clamp-on ac/dc Current Probe [단종] 34302A Clamp-on ac/dc Current Probe [단종] 

    34302A Clamp-on ac/dc Current Probe [단종]

    The Keysight 34302A is a clamp-on probe used for measuring ground currents, power supply ripple, or current distribution in systems.

  • 34397A AC Inverter, 12 V dc to 115 V [단종] 34397A AC Inverter, 12 V dc to 115 V [단종] 

    34397A AC Inverter, 12 V dc to 115 V [단종]

    The Keysight 34397A is a 12V dc to ac power inverter that uses a 10.5 volt to 15 volt dc input to generate a 115-volt output for use with most Keysight Basic Instruments.

  • 34401A 디지털 멀티미터, 6.5 디지트 [판매중단] 34401A 디지털 멀티미터, 6.5 디지트 [판매중단] 

    34401A 디지털 멀티미터, 6.5 디지트 [판매중단]

    Keysight 34401A 디지털 멀티미터는 전 세계적으로 가장 많은 판매고를 올리고 있는 DMM입니다. 34401A를 대체할 수 있는 차세대 제품은 34461A 디지털 멀티미터입니다.

  • 34405A 디지털 멀티미터, 5.5 디지트 [단종] 34405A 디지털 멀티미터, 5.5 디지트 [단종] 

    34405A 디지털 멀티미터, 5.5 디지트 [단종]

    키사이트 34405A 디지털멀티미터는 저렴한 가격에 듀얼 디스플레이로 5.5디지트를 제공합니다.

  • 34410A 디지털 멀티미터, 6.5디지트 고성능 [판매중단] 34410A 디지털 멀티미터, 6.5디지트 고성능 [판매중단] 

    34410A 디지털 멀티미터, 6.5디지트 고성능 [판매중단]

    키사이트 34410A 고성능 디지털 멀티미터는 빠르고 정확하며 저렴한 벤치 및 시스템 테스트를 제공합니다.

  • 34411A 디지털 멀티미터, 6.5디지트 향상된 성능 [판매중단] 34411A 디지털 멀티미터, 6.5디지트 향상된 성능 [판매중단] 

    34411A 디지털 멀티미터, 6.5디지트 향상된 성능 [판매중단]

    키사이트 34411A 디지털멀티미터는 향상된 성능으로 빠르고 정확하며 저렴한 벤치 및 시스템 테스트를 제공합니다.

  • 3457A Digital Multimeter [단종] 3457A Digital Multimeter [단종] 

    3457A Digital Multimeter [단종]

    This product is no longer sold by Keysight. Please use the links on this page for available support and assistance

  • 34812A BenchLink Meter Software [단종] 34812A BenchLink Meter Software [단종] 

    34812A BenchLink Meter Software [단종]

    The Keysight 34812A BenchLink Meter is used to create graphs and crunch numbers, with data from the 34401A multimeter, 53131/2A universal counters and 53181A RF counter.

  • 40653B Thermistor Surface Sensor Assembly [단종] 40653B Thermistor Surface Sensor Assembly [단종] 

    40653B Thermistor Surface Sensor Assembly [단종]

    The Keysight 40653B is an encapsulated sensor (10 k ohm at 25 degrees C) in an aluminum, thermally conductive housing for easy surface mounting (screw-mounted).

  • 545A Logic Probe [단종] 545A Logic Probe [단종] 

    545A Logic Probe [단종]

    The Keysight 545A logic probe provides an effective solution for digital troubleshooting problems...

  • 972A Handheld Multimeter for Low Level Signals [단종] 972A Handheld Multimeter for Low Level Signals [단종] 

    972A Handheld Multimeter for Low Level Signals [단종]

    The Keysight 972A handheld multimeter for low level signals measures low-level dc/ac volts or capacitance.

  • 973A Dual Display Handheld Multimeter [단종] 973A Dual Display Handheld Multimeter [단종] 

    973A Dual Display Handheld Multimeter [단종]

    The Keysight 973A dual display handheld multimeter gives you more ways to test and troubleshoot.

  • 974A High Accuracy Handheld Multimeter [단종] 974A High Accuracy Handheld Multimeter [단종] 

    974A High Accuracy Handheld Multimeter [단종]

    The Keysight 974A high accuracy handheld multimeter gives you 4 1/2 digits with a 49,999 count full scale, and basic dc accuracy of 0.05% for all ranges

  • E2301A Surface Type-K Thermocouple Probe [단종] E2301A Surface Type-K Thermocouple Probe [단종] 

    E2301A Surface Type-K Thermocouple Probe [단종]

    The Keysight E2301A probe is ideal for measuring small surface areas such as transistors and IC's. ..

  • E2303A SMP-to-Dual Banana Plug Adapter [단종] E2303A SMP-to-Dual Banana Plug Adapter [단종] 

    E2303A SMP-to-Dual Banana Plug Adapter [단종]

    The Keysight E2303A SMP-to-Dual Banana Plug Adapter is used in conjunction with the Keysight E2301A Surface Type-K Thermocouple Probe...

  • E2304A Handheld Multimeter Carrying Case [단종] E2304A Handheld Multimeter Carrying Case [단종] 

    E2304A Handheld Multimeter Carrying Case [단종]

    The Keysight E2304A is a padded case with dual zipper and snap-on belt strap.

  • E2305A Spare Test Leads [단종] E2305A Spare Test Leads [단종] 

    E2305A Spare Test Leads [단종]

    The Keysight E2305A is a set of spare test leads for the Keysight hand held DMMs...

  • E2306A Deluxe Test Lead Kit [단종] E2306A Deluxe Test Lead Kit [단종] 

    E2306A Deluxe Test Lead Kit [단종]

    The Keysight E2306A is a deluxe test lead kit for hand held DMMs.

  • E2307A Type-K Thermocouple Bead Temperature Probe [단종] E2307A Type-K Thermocouple Bead Temperature Probe [단종] 

    E2307A Type-K Thermocouple Bead Temperature Probe [단종]

    The Keysight E2307A is a Type-K thermocouple bead temperature probe.

  • E2310A Advanced Logic Probe [단종] E2310A Advanced Logic Probe [단종] 

    E2310A Advanced Logic Probe [단종]

    The Keysight E2310A takes many of the advantages of the traditional logic probe.

  • E2373A Handheld Multimeter [단종] E2373A Handheld Multimeter [단종] 

    E2373A Handheld Multimeter [단종]

    The Keysight E2373A handheld multimeter is a quality handheld DMM with accuracy as tight as 0.7%, a digital display with bargraph.

  • E2421A Small Outline IC Clip Kit [단종] E2421A Small Outline IC Clip Kit [단종] 

    E2421A Small Outline IC Clip Kit [단종]

    Contains clips for 8, 14, 16, 20, 24, and 28-pin SOIC devices

  • E2422A Four-Sided Small Outline Test Clip Kit [단종] E2422A Four-Sided Small Outline Test Clip Kit [단종] 

    E2422A Four-Sided Small Outline Test Clip Kit [단종]

    Contains clips for 20, 28, 44, 52, 68, and 84-pin PLCC devices

  • L4411A 시스템 디지털 멀티미터, 6.5디지트 고성능 [판매중단] L4411A 시스템 디지털 멀티미터, 6.5디지트 고성능 [판매중단] 

    L4411A 시스템 디지털 멀티미터, 6.5디지트 고성능 [판매중단]

    키사이트 L4411A 6.5디지트 디지털멀티미터는 향상된 성능 시스템으로 컴팩트한 크기로 빠르고 정확한 측정을 제공합니다.

  • N2725A Basic Instrument Bench-Top Racking System [단종] N2725A Basic Instrument Bench-Top Racking System [단종] 

    N2725A Basic Instrument Bench-Top Racking System [단종]

    The Keysight N2725A basic instrument bench-top racking system holds multiple products in one unit for bench use...

  • SMX2040 Signametrics PXI Digital Multimeter, 6½ digit [단종] SMX2040 Signametrics PXI Digital Multimeter, 6½ digit [단종] 

    SMX2040 Signametrics PXI Digital Multimeter, 6½ digit [단종]

    The Signametrics SMX2040 is a reliable, accurate 6½ digit PXI digital multimeter with basic DMM features.

  • SMX2042 Signametrics PXI Digital Multimeter, 6½ digit [단종] SMX2042 Signametrics PXI Digital Multimeter, 6½ digit [단종] 

    SMX2042 Signametrics PXI Digital Multimeter, 6½ digit [단종]

    The Signametrics SMX2042 is a reliable, accurate 6½ digit PXI digital multimeter.

  • SMX2044 Signametrics PXI Digital Multimeter, 6½ digit, LCR [단종] SMX2044 Signametrics PXI Digital Multimeter, 6½ digit, LCR [단종] 

    SMX2044 Signametrics PXI Digital Multimeter, 6½ digit, LCR [단종]

    The Signametrics SMX2044 is a reliable, accurate 6½ digit PXI digital multimeter with capacitance, inductance and temperature as well as other DMM capabilities.

  • SMX2055 Signametrics PXI Digital Multimeter, 5½ digit [단종] SMX2055 Signametrics PXI Digital Multimeter, 5½ digit [단종] 

    SMX2055 Signametrics PXI Digital Multimeter, 5½ digit [단종]

    The Signametrics SMX2055 is a low cost 5½ digit PXI digital multimeter with basic capabilities.

  • SMX2060 Signametrics PXI Digital Multimeter, 7½ digit [단종] SMX2060 Signametrics PXI Digital Multimeter, 7½ digit [단종] 

    SMX2060 Signametrics PXI Digital Multimeter, 7½ digit [단종]

    The Signametrics SMX2060 is a reliable, accurate 7½ digit PXI digital multimeter.

  • SMX2064 Signametrics PXI Digital Multimeter, 7½ digit, LCR [단종] SMX2064 Signametrics PXI Digital Multimeter, 7½ digit, LCR [단종] 

    SMX2064 Signametrics PXI Digital Multimeter, 7½ digit, LCR [단종]

    The Signametics SMX2064 is a fast, reliable, accurate 7½ digit PXI digital multimeter with capacitance, inductance and temperature as well as other DMM capabilities

  • SMX4032 Signametrics PXI 35-Channel Multiplexer, High Performance [단종] SMX4032 Signametrics PXI 35-Channel Multiplexer, High Performance [단종] 

    SMX4032 Signametrics PXI 35-Channel Multiplexer, High Performance [단종]

    The Signametrics SMX4032, is a 35-channel USB multiplexer that switches signals which need to be measured accurately.

  • U1241A 핸드형 디지털 멀티미터, 4디지트 [단종] U1241A 핸드형 디지털 멀티미터, 4디지트 [단종] 

    U1241A 핸드형 디지털 멀티미터, 4디지트 [단종]

    키사이트 U1241A 멀티미터를 사용하면 넓은 측정 범위에서 더 많은 사항을 확인할 수 있습니다. 이 멀티미터는 10,000카운트 디스플레이에 True-RMS 판독값을 제공합니다.

  • U1242A 핸드형 디지털 멀티미터, 4디지트 [단종] U1242A 핸드형 디지털 멀티미터, 4디지트 [단종] 

    U1242A 핸드형 디지털 멀티미터, 4디지트 [단종]

    키사이트 U1241A 멀티미터를 사용하면 넓은 측정 범위에서 더 많은 사항을 확인할 수 있습니다. 이 멀티미터는 10,000카운트 디스플레이에 true-RMS 판독값을 표시합니다.

  • U1251A 휴대형 디지털 멀티미터, 4.5디지트 [단종] U1251A 휴대형 디지털 멀티미터, 4.5디지트 [단종] 

    U1251A 휴대형 디지털 멀티미터, 4.5디지트 [단종]

    키사이트 U1251A는 PC 연결 옵션이 지원되는 4.5디지트 True RMS 이중 디스플레이 휴대형 멀티미터입니다.

  • U1252A 휴대형 디지털 멀티미터, 4.5디지트 [단종] U1252A 휴대형 디지털 멀티미터, 4.5디지트 [단종] 

    U1252A 휴대형 디지털 멀티미터, 4.5디지트 [단종]

    키사이트 U1252A는 주파수 카운터, 사각파 발생기 및 PC 연결 옵션이 지원되는 4.5디지트 True RMS 이중 디스플레이 휴대형 멀티미터입니다.

  • U1253A 핸드형 디지털 멀티미터 [단종] U1253A 핸드형 디지털 멀티미터 [단종] 

    U1253A 핸드형 디지털 멀티미터 [단종]

    OLED 디스플레이가 지원되는 키사이트 U1253A 핸드형 디지털 멀티미터

  • U1401A Handheld Multi-function Calibrator/Meter [단종] U1401A Handheld Multi-function Calibrator/Meter [단종] 

    U1401A Handheld Multi-function Calibrator/Meter [단종]

    Keysight U1401A Handheld Multi-function Calibrator/Meter, carry two tools in one and calibrate while you measure. Now you can travel light, whether you’re doing calibration for validation, troubleshooting, or service and maintenance.

  • U1401B 휴대용 멀티펑션 캘리브레이터/미터 [판매중단] U1401B 휴대용 멀티펑션 캘리브레이터/미터 [판매중단] 

    U1401B 휴대용 멀티펑션 캘리브레이터/미터 [판매중단]

    오렌지색 키사이트 휴대용 장비들. 공정 제어기 교정을 위한 휴대용 다기능 캘리브레이터/미터

  • U3401A 디지털 멀티미터, 4 ½ 디지털 듀얼 디스플레이 [판매중단] U3401A 디지털 멀티미터, 4 ½ 디지털 듀얼 디스플레이 [판매중단] 

    U3401A 디지털 멀티미터, 4 ½ 디지털 듀얼 디스플레이 [판매중단]

    키사이트가 저렴하게 내놓은 4 ½ 디지트 기본 듀얼 디스플레이 DMM인 U3401A는 기본적 테스트에서 신뢰할 수 있는 기본 산술 기능과 측정 기능을 제공합니다.

  • U3402A 디지털 멀티미터, 5 ½ 디지털 듀얼 디스플레이 [판매중단] U3402A 디지털 멀티미터, 5 ½ 디지털 듀얼 디스플레이 [판매중단] 

    U3402A 디지털 멀티미터, 5 ½ 디지털 듀얼 디스플레이 [판매중단]

    키사이트가 저렴하게 내놓은 5 ½ 디지트 기본 듀얼 디스플레이 DMM인 U3402A는 기본적 테스트에서 신뢰할 수 있는 기본 산술 기능과 측정 기능을 제공합니다.

  • U3606A 멀티미터 │DC 전원 공급기 [판매중단] U3606A 멀티미터 │DC 전원 공급기 [판매중단] 

    U3606A 멀티미터 │DC 전원 공급기 [판매중단]

    키사이트 U3606A에는 5½ 디지트, 120,000 카운트 디지털 멀티미터와 30W DC 전원 공급기가 결합되어 있어 동시에 또는 독립적으로 작동할 수 있습니다.