이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

DC 전원 공급기 - 생산 중단

생산 중단 및 구식 DC 전원 공급기 제품에 대한 제품 지원 정보

  • 14575A Multiplexing Remote Front Panel [단종] 14575A Multiplexing Remote Front Panel [단종] 

    14575A Multiplexing Remote Front Panel [단종]

    Keysight 14575A Multiplexing Remote Front Panel, designed for the 663xxA Series, controls and displays up to 6 remotely located dc source units. There is no replacement for this discontinued product.

  • 59510A Relay Accessory [단종] 59510A Relay Accessory [단종] 

    59510A Relay Accessory [단종]

    The Keysight 59510A is a remote-controlled relay device. It can be configured to switch dc power in multiple test fixtures or provide extra...

  • 59511A Polarity Reversal Relay Device [단종] 59511A Polarity Reversal Relay Device [단종] 

    59511A Polarity Reversal Relay Device [단종]

    The Keysight 59511A is a remote-controlled relay device. It can be configured to switch dc power in multiple test fixtures or provide extra...

  • 6010A 1200W DC System Power Supplies, No Interface, Single Output [단종] 6010A 1200W DC System Power Supplies, No Interface, Single Output [단종] 

    6010A 1200W DC System Power Supplies, No Interface, Single Output [단종]

    Greater one-box versatility with autoranging outputs

  • 6011A 1064W DC System Power Supply, No Interface, Single Output [단종] 6011A 1064W DC System Power Supply, No Interface, Single Output [단종] 

    6011A 1064W DC System Power Supply, No Interface, Single Output [단종]

    Greater one-box versatility with autoranging outputs

  • 6012B 1200W DC System Power Supply, No Interface, Single Output [단종] 6012B 1200W DC System Power Supply, No Interface, Single Output [단종] 

    6012B 1200W DC System Power Supply, No Interface, Single Output [단종]

    Greater one-box versatility with autoranging outputs

  • 6015A 1050W DC System Power Supplies, no Interface, Single Output [단종] 6015A 1050W DC System Power Supplies, no Interface, Single Output [단종] 

    6015A 1050W DC System Power Supplies, no Interface, Single Output [단종]

    Greater one-box versatility with autoranging outputs

  • 6023A Autoranging dc Power Supply, 20V, 30A [단종] 6023A Autoranging dc Power Supply, 20V, 30A [단종] 

    6023A Autoranging dc Power Supply, 20V, 30A [단종]

    The Keysight 6023A is part of the 601x series of autoranging power supplies which provide maximum power over a wide range of voltage and...

  • 6028A Autoranging dc Power Supply, 60V, 10A [단종] 6028A Autoranging dc Power Supply, 60V, 10A [단종] 

    6028A Autoranging dc Power Supply, 60V, 10A [단종]

    The Keysight 6028A is part of the 601x series of autoranging power supplies which provide maximum power over a wide range of voltage and

  • 6114A Voltage Source [단종] 6114A Voltage Source [단종] 

    6114A Voltage Source [단종]

    Keysight 6114A voltage source is highly accurate, stable, and easy-to-use. There is no replacement for this discontinued product.

  • 6115A Voltage Source [단종] 6115A Voltage Source [단종] 

    6115A Voltage Source [단종]

    Keysight 6115A voltage source is highly accurate, stable, and easy-to-use. There is no replacement for this discontinued product.

  • 6177C Current Source [단종] 6177C Current Source [단종] 

    6177C Current Source [단종]

    The Keysight 6177C constant current and voltage-limit power supplies offer exceptional regulation and stability. ..

  • 6181C Current Source [단종] 6181C Current Source [단종] 

    6181C Current Source [단종]

    The Keysight 6181C constant current and voltage-limit power supplies offer exceptional regulation and stability.

  • 6186C Current Source [단종] 6186C Current Source [단종] 

    6186C Current Source [단종]

    The Keysight 6186C constant current and voltage-limit power supplies offer exceptional regulation and stability.

  • 6205C Dual-output power supply, 0-20 Vdc or 0-40 Vdc [단종] 6205C Dual-output power supply, 0-20 Vdc or 0-40 Vdc [단종] 

    6205C Dual-output power supply, 0-20 Vdc or 0-40 Vdc [단종]

    The Keysight 6205C dual-output power supply is equipped with 10-turn output voltage controls, volt-ampere meter, meter function ...

  • 6209B Single-output power supply, 0-320 Vdc [단종] 6209B Single-output power supply, 0-320 Vdc [단종] 

    6209B Single-output power supply, 0-320 Vdc [단종]

    The Keysight 6209B is equipped with a 10-turn voltage and current controls and front and rear panel terminals.

  • 6227B Power Supply [단종] 6227B Power Supply [단종] 

    6227B Power Supply [단종]

    The Keysight 6227B series of power supplies combines the versatility of a dual power supply with the flexibility of auto-series and ...

  • 6228B Power Supply [단종] 6228B Power Supply [단종] 

    6228B Power Supply [단종]

    The Keysight 6228B series of power supplies combines the versatility of a dual power supply with the flexibility of auto-series

  • 6253A Power Supply [단종] 6253A Power Supply [단종] 

    6253A Power Supply [단종]

    The Keysight 6253A series of power supplies combines the versatility of a dual power supply with the flexibility of auto-series and auto-parallel operation..

  • 6255A Power Supply [단종] 6255A Power Supply [단종] 

    6255A Power Supply [단종]

    The Keysight 6255A series of power supplies combines the versatility of a dual power supply with the flexibility of auto-series ...

  • 6260B dc Power Supply [단종] 6260B dc Power Supply [단종] 

    6260B dc Power Supply [단종]

    The Keysight 6260B series of constant-voltage/constant-current power supplies achieve high efficiency, excellent regulation

  • 6268B dc Power Supply [단종] 6268B dc Power Supply [단종] 

    6268B dc Power Supply [단종]

    The Keysight 6268B series of constant-voltage/constant-current power supplies achieve high efficiency, excellent regulation, low ripple and noise, and moderate programming speeds...

  • 6269B dc Power Supply [단종] 6269B dc Power Supply [단종] 

    6269B dc Power Supply [단종]

    The 6269B series of constant-voltage/constant-current power supplies achieve high efficiency, excellent regulation...

  • 6274B dc Power Supply [단종] 6274B dc Power Supply [단종] 

    6274B dc Power Supply [단종]

    The 6274B series of constant-voltage/constant-current power supplies achieve high efficiency, excellent regulation...

  • 6282A Power Supply [단종] 6282A Power Supply [단종] 

    6282A Power Supply [단종]

    The Keysight 6282A family of convection cooled, 5 1/2 inch, half rack, constant-voltage, constant-current power supplies...

  • 6286A Power Supply [단종] 6286A Power Supply [단종] 

    6286A Power Supply [단종]

    The Keysight 6286A family of convection cooled, 5 1/2 inch, half rack, constant-voltage, constant-current power supplies

  • 6291A Power Supply [단종] 6291A Power Supply [단종] 

    6291A Power Supply [단종]

    The Keysight 6291A family of convection cooled, 5 1/2 inch, half rack, constant-voltage, constant-current power supplies...

  • 6296A Power Supply [단종] 6296A Power Supply [단종] 

    6296A Power Supply [단종]

    The Keysight 6296A family of convection cooled, 5 1/2 inch, half rack, constant-voltage, constant-current power supplies...

  • 6825A Power Supply/Amplifier [단종] 6825A Power Supply/Amplifier [단종] 

    6825A Power Supply/Amplifier [단종]

    The Keysight 6825A power supply/amplifier is a general-purpose instrument, useful in laboratories engaged in research and...

  • 6826A Power Supply/Amplifier [단종] 6826A Power Supply/Amplifier [단종] 

    6826A Power Supply/Amplifier [단종]

    The Keysight 6826A power supply/amplifier is a general-purpose instrument useful in laboratories engaged in research and

  • 6827A Power Supply/Amplifier [단종] 6827A Power Supply/Amplifier [단종] 

    6827A Power Supply/Amplifier [단종]

    The Keysight 6827A power supply/amplifier is a general-purpose instruments useful in laboratories engaged in research and...

  • 66111A Fast Transient dc Source, 15V, 3A [단종] 66111A Fast Transient dc Source, 15V, 3A [단종] 

    66111A Fast Transient dc Source, 15V, 3A [단종]

    Keysight 66111A fast transient dc source is a low cost solution that delivers high throughput and exceptional sourcing capabilities. The 66111A has been replaced by the 66311B.

  • 66311A Mobile Communications dc Source, 15V, 3A [단종] 66311A Mobile Communications dc Source, 15V, 3A [단종] 

    66311A Mobile Communications dc Source, 15V, 3A [단종]

    The Keysight 66311A mobile communications dc source provides high throughput, exceptional sourcing, and precision measurement. The 66311A has been replaced by the 66311B.

  • 66311D 이동통신 dc 소스 - DVM, 15V, 3A  [단종] 66311D 이동통신 dc 소스 - DVM, 15V, 3A [단종] 

    66311D 이동통신 dc 소스 - DVM, 15V, 3A [단종]

    키사이트 66311D 이동 통신 dc 소스는 높은 처리능력(throughput)과 뛰어난 소싱 능력, 정밀측정 기능을 갖춘 제품으로써 특별히 디지털 무선통신 제품 테스트를 위해 설계되었습니다.

  • 66312A 40W 동적 측정 dc 소스, 20V, 2A [단종] 66312A 40W 동적 측정 dc 소스, 20V, 2A [단종] 

    66312A 40W 동적 측정 dc 소스, 20V, 2A [단종]

    66312A 및 66332A 동적 측정 dc 소스는 전압 및 전류 파형의 동적 측정과 분석을 제공하는 유일한 시스템 dc 전원 공급기입니다.

  • E4370A Multi-Cell Charger/Discharger Mainframe [단종] E4370A Multi-Cell Charger/Discharger Mainframe [단종] 

    E4370A Multi-Cell Charger/Discharger Mainframe [단종]

    The Keysight E4370A is specifically designed for lithium-ion cell manufacturers who are seeking higher yield and lower operating costs for...

  • 14565A 디바이스 특성 분석 소프트웨어 [단종] 14565A 디바이스 특성 분석 소프트웨어 [단종] 

    14565A 디바이스 특성 분석 소프트웨어 [단종]

    키사이트 14565A 디바이스 특성 분석 소프트웨어는 전지식 디바이스 전류 프로파일을 편리하게 평가하여 디바이스의 긴 작동 수명을 보장할 수 있도록 설계되었습니다.

  • 14565U Device Characterization Software Upgrade [단종] 14565U Device Characterization Software Upgrade [단종] 

    14565U Device Characterization Software Upgrade [단종]

    The Keysight 14565U Device Characterization Software is designed for easy evaluation of Portable Battery Powered Device (like 3G handsets, PDA, WLAN, and Bluetooth enable devices) current profiles to ensure long operating life of devices.

  • 1465A-053 Battery Drain Analyzer [단종] 1465A-053 Battery Drain Analyzer [단종] 

    1465A-053 Battery Drain Analyzer [단종]

    Adds 14565A Device Characterization Software with Battery Drain Analysis to the Keysight 66319B/D or 66321B/D. This adds long-term data logging and CCDF statistical analysis to these products.

  • 2000W, DC System Power Supplies, no Interface, Single Output [판매중단] 2000W, DC System Power Supplies, no Interface, Single Output [판매중단] 

    2000W, DC System Power Supplies, no Interface, Single Output [판매중단]

    Product support information for your discontinued and obsolete 2000 W DC Power Supplies

  • 200W, DC 시스템 전원 공급기, 인터페이스 없음, 단일 출력 [판매중단] 200W, DC 시스템 전원 공급기, 인터페이스 없음, 단일 출력 [판매중단] 

    200W, DC 시스템 전원 공급기, 인터페이스 없음, 단일 출력 [판매중단]

    정확한 측정을 보장하는 깨끗한 출력이 지원되는 신뢰할 수 있는 공급기

  • 500W, DC 시스템 전원 공급기, 인터페이스 없음, 단일 출력 [판매중단] 500W, DC 시스템 전원 공급기, 인터페이스 없음, 단일 출력 [판매중단] 

    500W, DC 시스템 전원 공급기, 인터페이스 없음, 단일 출력 [판매중단]

    빠른 보호 기능을 통한 유연하고 신뢰할 수 있는 전력

  • 6030A System Autoranging DC Power Supply, 200V, 17A [판매중단] 6030A System Autoranging DC Power Supply, 200V, 17A [판매중단] 

    6030A System Autoranging DC Power Supply, 200V, 17A [판매중단]

  • 6031A System Autoranging DC Power Supply, 20V, 120A [판매중단] 6031A System Autoranging DC Power Supply, 20V, 120A [판매중단] 

    6031A System Autoranging DC Power Supply, 20V, 120A [판매중단]

  • 6032A System Autoranging DC Power Supply, 60V, 50A [판매중단] 6032A System Autoranging DC Power Supply, 60V, 50A [판매중단] 

    6032A System Autoranging DC Power Supply, 60V, 50A [판매중단]

  • 6033A System Autoranging DC Power Supply, 20V, 30A [판매중단] 6033A System Autoranging DC Power Supply, 20V, 30A [판매중단] 

    6033A System Autoranging DC Power Supply, 20V, 30A [판매중단]

  • 6035A System Autoranging DC Power Supply, 500V, 5A [판매중단] 6035A System Autoranging DC Power Supply, 500V, 5A [판매중단] 

    6035A System Autoranging DC Power Supply, 500V, 5A [판매중단]

  • 6038A 시스템 자동범위조정 DC 전원 공급기, 60V, 10A [판매중단] 6038A 시스템 자동범위조정 DC 전원 공급기, 60V, 10A [판매중단] 

    6038A 시스템 자동범위조정 DC 전원 공급기, 60V, 10A [판매중단]

  • 6060B 300W dc 전자 로드 [판매중단] 6060B 300W dc 전자 로드 [판매중단] 

    6060B 300W dc 전자 로드 [판매중단]

    키사이트 6060B 300W dc 전자 로드는 dc 전원 소스 및 전력 부품의 테스트 및 평가에 이상적이며 연구 개발, 생산, 수입 검사와 같은 영역에 쓰이는 어플리케이션에 적합합니다.

  • 6060B-J08 특별 주문 전자 로드, 300W, 70V [판매중단] 6060B-J08 특별 주문 전자 로드, 300W, 70V [판매중단] 

    6060B-J08 특별 주문 전자 로드, 300W, 70V [판매중단]

    키사이트 6060B 300w dc 전자 로드는 dc 전원 소스 및 전력 부품의 테스트 및 평가에 이상적이며 연구 개발, 생산, 수입 검사와 같은 영역에 쓰이는 어플리케이션에 적합합니다.

  • 6063B 250W dc 전자 로드 [판매중단] 6063B 250W dc 전자 로드 [판매중단] 

    6063B 250W dc 전자 로드 [판매중단]

    키사이트 6063B 250w dc 전자 로드는 dc 전원 소스 및 전력 부품의 테스트 및 평가에 이상적이며 연구 개발, 생산, 수입 검사와 같은 영역에 쓰이는 어플리케이션에 적합합니다.

  • 6611C 40W 시스템 전원 공급기, 8V, 5A [판매중단] 6611C 40W 시스템 전원 공급기, 8V, 5A [판매중단] 

    6611C 40W 시스템 전원 공급기, 8V, 5A [판매중단]

  • 6611C-J05 특별 주문형 전원 공급기, 10V, 5A [판매중단] 6611C-J05 특별 주문형 전원 공급기, 10V, 5A [판매중단] 

    6611C-J05 특별 주문형 전원 공급기, 10V, 5A [판매중단]

  • 6612C 40W 시스템 전원 공급기, 20V, 2A [판매중단] 6612C 40W 시스템 전원 공급기, 20V, 2A [판매중단] 

    6612C 40W 시스템 전원 공급기, 20V, 2A [판매중단]

  • 6613C 50W 시스템 전원 공급기, 50V, 1A [판매중단] 6613C 50W 시스템 전원 공급기, 50V, 1A [판매중단] 

    6613C 50W 시스템 전원 공급기, 50V, 1A [판매중단]

  • 6614C 50W 시스템 전원 공급기, 100V, 0.5A [판매중단] 6614C 50W 시스템 전원 공급기, 100V, 0.5A [판매중단] 

    6614C 50W 시스템 전원 공급기, 100V, 0.5A [판매중단]

  • 6621A 시스템 전원 공급기, 80W, 2 출력 [판매중단] 6621A 시스템 전원 공급기, 80W, 2 출력 [판매중단] 

    6621A 시스템 전원 공급기, 80W, 2 출력 [판매중단]

  • 6622A 시스템 전원 공급기, 80W, 2출력 [판매중단] 6622A 시스템 전원 공급기, 80W, 2출력 [판매중단] 

    6622A 시스템 전원 공급기, 80W, 2출력 [판매중단]

  • 6623A 고정밀 시스템 전원 공급기, 80W, 3출력 [판매중단] 6623A 고정밀 시스템 전원 공급기, 80W, 3출력 [판매중단] 

    6623A 고정밀 시스템 전원 공급기, 80W, 3출력 [판매중단]

  • 6623A-J03 특별 주문 전원 공급기, 40W 또는 105W, 3출력 [판매중단] 6623A-J03 특별 주문 전원 공급기, 40W 또는 105W, 3출력 [판매중단] 

    6623A-J03 특별 주문 전원 공급기, 40W 또는 105W, 3출력 [판매중단]

  • 6624A 시스템 전원 공급기, 40W, 4출력 [판매중단] 6624A 시스템 전원 공급기, 40W, 4출력 [판매중단] 

    6624A 시스템 전원 공급기, 40W, 4출력 [판매중단]

  • 6625A 고정밀 시스템 전원 공급기, 25W 또는 50W, 2출력 [판매중단] 6625A 고정밀 시스템 전원 공급기, 25W 또는 50W, 2출력 [판매중단] 

    6625A 고정밀 시스템 전원 공급기, 25W 또는 50W, 2출력 [판매중단]

  • 6626A 고정밀 시스템 전원 공급기, 25W 또는 50W, 4출력 [판매중단] 6626A 고정밀 시스템 전원 공급기, 25W 또는 50W, 4출력 [판매중단] 

    6626A 고정밀 시스템 전원 공급기, 25W 또는 50W, 4출력 [판매중단]

  • 6627A 고정밀 시스템 전원 공급기, 50W, 4출력 [판매중단] 6627A 고정밀 시스템 전원 공급기, 50W, 4출력 [판매중단] 

    6627A 고정밀 시스템 전원 공급기, 50W, 4출력 [판매중단]

  • 6628A 고정밀 시스템 전원 공급기, 50W, 2출력 [판매중단] 6628A 고정밀 시스템 전원 공급기, 50W, 2출력 [판매중단] 

    6628A 고정밀 시스템 전원 공급기, 50W, 2출력 [판매중단]

  • 6629A 고정밀 시스템 전원 공급기, 50W, 4출력 [판매중단] 6629A 고정밀 시스템 전원 공급기, 50W, 4출력 [판매중단] 

    6629A 고정밀 시스템 전원 공급기, 50W, 4출력 [판매중단]

  • 6631B 80W 시스템 전원 공급기, 8V, 10A [판매중단] 6631B 80W 시스템 전원 공급기, 8V, 10A [판매중단] 

    6631B 80W 시스템 전원 공급기, 8V, 10A [판매중단]

  • 6632B 100W 시스템 전원 공급기, 20V, 5A [판매중단] 6632B 100W 시스템 전원 공급기, 20V, 5A [판매중단] 

    6632B 100W 시스템 전원 공급기, 20V, 5A [판매중단]

  • 6633B 100W 시스템 전원 공급기, 50V, 2A [판매중단] 6633B 100W 시스템 전원 공급기, 50V, 2A [판매중단] 

    6633B 100W 시스템 전원 공급기, 50V, 2A [판매중단]

  • 6634B 100W 시스템 전원 공급기, 100V, 1A [판매중단] 6634B 100W 시스템 전원 공급기, 100V, 1A [판매중단] 

    6634B 100W 시스템 전원 공급기, 100V, 1A [판매중단]

  • E36102A DC 전원 공급기, 6V, 5A, 30W [판매중단] E36102A DC 전원 공급기, 6V, 5A, 30W [판매중단] 

    E36102A DC 전원 공급기, 6V, 5A, 30W [판매중단]

    • 6V, 5A, 30W
    • 단일 출력
    • USB, LAN/LXI Core
    • 컴팩트 사이즈 (2U, ¼ rack)

  • E36103A DC 전원 공급기, 20V, 2A, 40W [판매중단] E36103A DC 전원 공급기, 20V, 2A, 40W [판매중단] 

    E36103A DC 전원 공급기, 20V, 2A, 40W [판매중단]

    • 20V, 2A, 40W
    • 단일 출력
    • USB, LAN/LXI Core
    • 컴팩트 사이즈 (2U, ¼ rack)

  • E36104A DC power supply, 35V, 1A, 35W [판매중단] E36104A DC power supply, 35V, 1A, 35W [판매중단] 

    E36104A DC power supply, 35V, 1A, 35W [판매중단]

    • 35V, 1A, 35W
    • Single output
    • USB, LAN/LXI Core
    • Compact size (2U, ¼ rack)

  • E36105A DC power supply, 60V, 0.6A, 36W [판매중단] E36105A DC power supply, 60V, 0.6A, 36W [판매중단] 

    E36105A DC power supply, 60V, 0.6A, 36W [판매중단]

    • 60V, 0.6A, 36W
    • Single output
    • USB, LAN/LXI Core
    • Compact size (2U, ¼ rack)

  • E36106A DC power supply, 100V, 0.4A, 40W [판매중단] E36106A DC power supply, 100V, 0.4A, 40W [판매중단] 

    E36106A DC power supply, 100V, 0.4A, 40W [판매중단]

    • 100V, 0.4A, 40W
    • Single output
    • USB, LAN/LXI Core
    • Compact size (2U, ¼ rack)

  • E3610A 30W 전원 공급기, 8V, 3A 또는 15V, 2A [단종] E3610A 30W 전원 공급기, 8V, 3A 또는 15V, 2A [단종] 

    E3610A 30W 전원 공급기, 8V, 3A 또는 15V, 2A [단종]

  • E3611A 30W 전원 공급기, 20V, 1.5A 또는 35V, 0.85A [단종] E3611A 30W 전원 공급기, 20V, 1.5A 또는 35V, 0.85A [단종] 

    E3611A 30W 전원 공급기, 20V, 1.5A 또는 35V, 0.85A [단종]

  • E3612A 30W 전원 공급기, 60V, 0.5A 또는 120V, 0.25A [단종] E3612A 30W 전원 공급기, 60V, 0.5A 또는 120V, 0.25A [단종] 

    E3612A 30W 전원 공급기, 60V, 0.5A 또는 120V, 0.25A [단종]

  • E3614A 48W 전원 공급기, 8V, 6A  [단종] E3614A 48W 전원 공급기, 8V, 6A [단종] 

    E3614A 48W 전원 공급기, 8V, 6A [단종]

  • E3615A 60W 전원 공급기, 20V, 3A  [단종] E3615A 60W 전원 공급기, 20V, 3A [단종] 

    E3615A 60W 전원 공급기, 20V, 3A [단종]

  • E3616A 60W 전원 공급기, 36V, 1.7A  [단종] E3616A 60W 전원 공급기, 36V, 1.7A [단종] 

    E3616A 60W 전원 공급기, 36V, 1.7A [단종]

  • E3617A 60W 전원 공급기, 60V, 1A  [단종] E3617A 60W 전원 공급기, 60V, 1A [단종] 

    E3617A 60W 전원 공급기, 60V, 1A [단종]

  • E3631A 80W 3중 출력 전원 공급기, 6V, 5A 및 ±25V, 1A [판매중단] E3631A 80W 3중 출력 전원 공급기, 6V, 5A 및 ±25V, 1A [판매중단] 

    E3631A 80W 3중 출력 전원 공급기, 6V, 5A 및 ±25V, 1A [판매중단]

  • E4350B, E4351B Solar Array Simulators [판매중단] E4350B, E4351B Solar Array Simulators [판매중단] 

    E4350B, E4351B Solar Array Simulators [판매중단]

    Product support information for your discontinued and obsolete Solar Array Simulators

  • N3280A 부품 테스트 dc 소스, 5W, 4개 출력 [단종] N3280A 부품 테스트 dc 소스, 5W, 4개 출력 [단종] 

    N3280A 부품 테스트 dc 소스, 5W, 4개 출력 [단종]

    키사이트 N3280A dc 소스는 반도체 ATE 제조업체에게 테스트 시간 및 통합 시간 단축 및 랙 공간 절감을 보장합니다.

  • N6700 MPS의 A 버전: N6700A, N6710A, N672xA, N673xA, N674xA 모델 [판매중단] N6700 MPS의 A 버전: N6700A, N6710A, N672xA, N673xA, N674xA 모델 [판매중단] 

    N6700 MPS의 A 버전: N6700A, N6710A, N672xA, N673xA, N674xA 모델 [판매중단]

    A 버전 제품은 2004년 1월에 출시되었습니다. 이 페이지에서는 기존 A 버전 제품과 최신 B 버전 제품 간 상호 참조 정보가 제공됩니다.

  • N6700B 로우 프로파일 모듈러 전력 시스템 메인프레임, 400W, 4-슬롯 [판매중단] N6700B 로우 프로파일 모듈러 전력 시스템 메인프레임, 400W, 4-슬롯 [판매중단] 

    N6700B 로우 프로파일 모듈러 전력 시스템 메인프레임, 400W, 4-슬롯 [판매중단]

    키사이트 N6700B는 높이 1U의 400W 4-슬롯 모듈러 전력 시스템 메인프레임으로서, 1 ~ 4개의 N6700 시리즈 DC 전력 모듈을 자유롭게 조합하여 구성할 수 있습니다.

  • N6701A 로우 프로파일 모듈러 전력 시스템 메인프레임, 600W, 4-슬롯 [판매중단] N6701A 로우 프로파일 모듈러 전력 시스템 메인프레임, 600W, 4-슬롯 [판매중단] 

    N6701A 로우 프로파일 모듈러 전력 시스템 메인프레임, 600W, 4-슬롯 [판매중단]

    키사이트 N6701A는 1 ~ 4개의 N6700 시리즈 DC 전력 모듈을 자유롭게 조합하여 구성할 수 있는 높이 1U의 600W 4-슬롯 모듈러 전력 시스템 메인프레임입니다.

  • N6702A 로우 프로파일 모듈러 전력 시스템 메인프레임, 1200W, 4-슬롯 [판매중단] N6702A 로우 프로파일 모듈러 전력 시스템 메인프레임, 1200W, 4-슬롯 [판매중단] 

    N6702A 로우 프로파일 모듈러 전력 시스템 메인프레임, 1200W, 4-슬롯 [판매중단]

    키사이트 N6702A는 1 ~ 4개의 N6700 시리즈 DC 전력 모듈을 자유롭게 조합하여 구성할 수 있는 높이 1U의 1200W 4-슬롯 모듈러 전력 시스템 메인프레임입니다.

  • N6705A 전원 분석기, 모듈러, 600W, 4슬롯 [단종] N6705A 전원 분석기, 모듈러, 600W, 4슬롯 [단종] 

    N6705A 전원 분석기, 모듈러, 600W, 4슬롯 [단종]

    N6705A 전원 분석기는 DC 전압 및 전류를 DUT에 소싱 및 측정할 때 최고의 생산성 이득을 제공합니다.

  • N6705B DC 전력 분석기, 모듈러, 600W, 4슬롯 [판매중단] N6705B DC 전력 분석기, 모듈러, 600W, 4슬롯 [판매중단] 

    N6705B DC 전력 분석기, 모듈러, 600W, 4슬롯 [판매중단]

    N6705B DC 전력 분석기는 DUT에서 DC 전압과 전류를 소싱 및 측정하는 작업 효율을 업계 최고 수준으로 향상시켜줍니다.

  • N6709A 로우 프로파일 MPS 메인프레임 랙 장착 키트 [판매중단] N6709A 로우 프로파일 MPS 메인프레임 랙 장착 키트 [판매중단] 

    N6709A 로우 프로파일 MPS 메인프레임 랙 장착 키트 [판매중단]

  • N6710B 기본 모델 맞춤 구성형 모듈러 전력 시스템 [판매중단] N6710B 기본 모델 맞춤 구성형 모듈러 전력 시스템 [판매중단] 

    N6710B 기본 모델 맞춤 구성형 모듈러 전력 시스템 [판매중단]

    N6710B는 완벽한 테스트와 조립을 거쳐 다중 출력 전원 공급기로 출시되는 맞춤 제작 시스템입니다.

  • N6711A 맞춤 구성형 MPS, 600W [판매중단] N6711A 맞춤 구성형 MPS, 600W [판매중단] 

    N6711A 맞춤 구성형 MPS, 600W [판매중단]

  • N6712A 맞춤 구성형 MPS, 1200W [판매중단] N6712A 맞춤 구성형 MPS, 1200W [판매중단] 

    N6712A 맞춤 구성형 MPS, 1200W [판매중단]

  • N6715B 기본 모델 맞춤 구성형 DC 전력 분석기, 600 W, 모듈형, 4-슬롯 [판매중단] N6715B 기본 모델 맞춤 구성형 DC 전력 분석기, 600 W, 모듈형, 4-슬롯 [판매중단] 

    N6715B 기본 모델 맞춤 구성형 DC 전력 분석기, 600 W, 모듈형, 4-슬롯 [판매중단]

    N6715B는 완벽한 테스트와 조립을 거쳐 DC 전력 분석기로 출시되는 맞춤 제작 시스템입니다. 각각의 N6715B는 1개의 N6705B 메인프레임과 1~4개의 모듈로 구성되어 있습니다. 모듈은 N6715B의 옵션으로 주문할 수 있습니다.

  • U3001A Analog Electronics Teaching Solution [판매중단] U3001A Analog Electronics Teaching Solution [판매중단] 

    U3001A Analog Electronics Teaching Solution [판매중단]

    This solution focuses on semiconductor fundamentals, circuit analysis and applications, allowing students to explore the functionalities and applications of diodes, transistors, and op-amps in a circuit.

  • U3002A Analog Circuit Design Teaching Solution [판매중단] U3002A Analog Circuit Design Teaching Solution [판매중단] 

    U3002A Analog Circuit Design Teaching Solution [판매중단]

    This solution focuses on the areas of practical analog circuit analysis, design, and its applications.

  • U3003A Electronic Instrumentation and Measurement Teaching Solution [판매중단] U3003A Electronic Instrumentation and Measurement Teaching Solution [판매중단] 

    U3003A Electronic Instrumentation and Measurement Teaching Solution [판매중단]

    This courseware is an excellent Education tool for students to understand an end-to-end measurement system, which includes various sensors, signal conditioning circuits, op-amp circuits, and digital I/Os.