이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

Waveguide Adapters

Waveguide Adapter from Keysight

Waveguide adapter is needed to interface different waveguide dimensions. Keysight waveguide adapters provide a convenient means of coupling between waveguide and coaxial systems.

Keysight waveguide adapters transform waveguide transmission line into 50-ohm coaxial line. Power can be transmitted in either direction, and each adapter covers the full frequency range of its waveguide band. We offer a large selection of waveguide adapters to meet your needs, please explore our waveguide products as below.

  • X281A Waveguide to Type-N (f) Adapter, X-Band, 12.4 GHz X281A Waveguide to Type-N (f) Adapter, X-Band, 12.4 GHz 

    X281A Waveguide to Type-N (f) Adapter, X-Band, 12.4 GHz

    The Keysight X281A transforms X-band (8.2 GHz to 12.4 GHz) waveguide transmission line into 50-ohm coaxial line.

  • X281C Waveguide to APC-7 Adapter, X-Band, 12.4 GHz X281C Waveguide to APC-7 Adapter, X-Band, 12.4 GHz 

    X281C Waveguide to APC-7 Adapter, X-Band, 12.4 GHz

    The Keysight X281C transforms X-band (8.2 GHz to 12.4 GHz) waveguide transmission line into 50-ohm coaxial line.

  • P281C Waveguide to APC-7 Adapter, P-Band, 18 GHz P281C Waveguide to APC-7 Adapter, P-Band, 18 GHz 

    P281C Waveguide to APC-7 Adapter, P-Band, 18 GHz

    The Keysight P281C transforms P-band (12.4 GHz to 18 GHz) waveguide transmission line into 50-ohm coaxial line.

  • P281B Waveguide to APC-7 Adapter, P-Band, 18 GHz P281B Waveguide to APC-7 Adapter, P-Band, 18 GHz 

    P281B Waveguide to APC-7 Adapter, P-Band, 18 GHz

    The Keysight P281B transforms P-band (12.4 GHz to 18 GHz) waveguide transmission line into 50-ohm coaxial line.

  • K281C Waveguide to 3.5 mm (f) Adapter, K-Band, 26.5 GHz K281C Waveguide to 3.5 mm (f) Adapter, K-Band, 26.5 GHz 

    K281C Waveguide to 3.5 mm (f) Adapter, K-Band, 26.5 GHz

    The Keysight K281C transforms K-band (18 GHz to 26.5 GHz) waveguide transmission line into 50-ohm coaxial line.

  • R281A Waveguide to 2.4 mm (f) Adapter, R-Band, 50 GHz R281A Waveguide to 2.4 mm (f) Adapter, R-Band, 50 GHz 

    R281A Waveguide to 2.4 mm (f) Adapter, R-Band, 50 GHz

    The Keysight R281A transforms R-band (26.5 GHz to 50 GHz) waveguide transmission line into 50-ohm coaxial line.

  • R281B Waveguide to 2.4 mm (m) Adapter, R-Band, 50 GHz R281B Waveguide to 2.4 mm (m) Adapter, R-Band, 50 GHz 

    R281B Waveguide to 2.4 mm (m) Adapter, R-Band, 50 GHz

    The Keysight R281B transforms R-band (26.5 GHz to 50 GHz) waveguide transmission line into 50-ohm coaxial line.

  • Q281A Waveguide to 2.4 mm (f) Adapter, Q-Band, 50 GHz Q281A Waveguide to 2.4 mm (f) Adapter, Q-Band, 50 GHz 

    Q281A Waveguide to 2.4 mm (f) Adapter, Q-Band, 50 GHz

    The Keysight Q281A transforms Q-band (33 GHz to 50 GHz) waveguide transmission line into 50-ohm coaxial line.

  • Q281B Waveguide to 2.4 mm (m) Adapter, Q-Band, 50GHz Q281B Waveguide to 2.4 mm (m) Adapter, Q-Band, 50GHz 

    Q281B Waveguide to 2.4 mm (m) Adapter, Q-Band, 50GHz

    The Keysight Q281B transforms Q-band (33 GHz to 50 GHz) waveguide transmission line into 50-ohm coaxial line.

  • U281A Waveguide to 1.85 mm (f) Adapter, U-Band, 60 GHz U281A Waveguide to 1.85 mm (f) Adapter, U-Band, 60 GHz 

    U281A Waveguide to 1.85 mm (f) Adapter, U-Band, 60 GHz

    The Keysight U281A transforms U-band (40 GHz to 60 GHz) waveguide transmission line into 50-ohm coaxial line.

  • U281B Waveguide to 1.85 mm (m) Adapter, U-Band, 60 GHz U281B Waveguide to 1.85 mm (m) Adapter, U-Band, 60 GHz 

    U281B Waveguide to 1.85 mm (m) Adapter, U-Band, 60 GHz

    The Keysight U281B transforms U-band (40 GHz to 60 GHz) waveguide transmission line into 50-ohm coaxial line.

  • V281A Waveguide to 1.85 mm (f) Adapter, V-Band, 50 to 67 GHz V281A Waveguide to 1.85 mm (f) Adapter, V-Band, 50 to 67 GHz 

    V281A Waveguide to 1.85 mm (f) Adapter, V-Band, 50 to 67 GHz

    The Keysight V281A transforms V-band (50 GHz to 67 GHz) waveguide transmission line into 50-ohm coaxial line.

  • V281B Waveguide to 1.85 mm (m) Adapter, V-Band, 50 to 67 GHz V281B Waveguide to 1.85 mm (m) Adapter, V-Band, 50 to 67 GHz 

    V281B Waveguide to 1.85 mm (m) Adapter, V-Band, 50 to 67 GHz

    The Keysight V281B transforms extended V-band (50 GHz to 67 GHz) waveguide transmission line into 50-ohm coaxial line.

  • V281C Waveguide to 1.0 mm (f) Adapter, V-Band, 50 to 75 GHz V281C Waveguide to 1.0 mm (f) Adapter, V-Band, 50 to 75 GHz 

    V281C Waveguide to 1.0 mm (f) Adapter, V-Band, 50 to 75 GHz

    The Keysight V281C transforms V-band (50 GHz to 75 GHz) waveguide transmission line into 50-ohm coaxial line.

  • V281D Waveguide to 1.00 mm (m) Adapter, V-Band, 50 to 75 GHz V281D Waveguide to 1.00 mm (m) Adapter, V-Band, 50 to 75 GHz 

    V281D Waveguide to 1.00 mm (m) Adapter, V-Band, 50 to 75 GHz

    The Keysight V281D transforms V-band (50 GHz to 75 GHz) waveguide transmission line into 50-ohm coaxial line.

  • W281C Waveguide to 1.0 mm (f) Adapter, W-Band, 110 GHz W281C Waveguide to 1.0 mm (f) Adapter, W-Band, 110 GHz 

    W281C Waveguide to 1.0 mm (f) Adapter, W-Band, 110 GHz

    The Keysight W281C transforms W-band (75 GHz to 110 GHz) waveguide transmission line into 50-ohm coaxial line.

  • W281D Waveguide to 1.0 mm (m) Adapter, W-Band, 110 GHz W281D Waveguide to 1.0 mm (m) Adapter, W-Band, 110 GHz 

    W281D Waveguide to 1.0 mm (m) Adapter, W-Band, 110 GHz

    The Keysight W281D transforms W-band (75 GHz to 110 GHz) waveguide transmission line into 50-ohm coaxial line.