이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

Waveguide Accessories

Keysight offers a complete line of waveguide accessories that cover frequency bands between 8.2 GHz and 110 GHz, for use in the following applications: Interconnecting coaxial-waveguide systems, measuring reflection coefficient, insertion loss, and transfer characteristics, detecting RF power, sampling high power, reducing mismatch, terminating waveguide systems, extending your spectrum analyzer's dynamic range, and isolating load reflection from system reflection.

  • Waveguide Adapters Waveguide Adapters 

    Waveguide Adapters

    • Waveguide Adapters

  • Waveguide Detectors Waveguide Detectors 

    Waveguide Detectors

    These GaAS planar-doped barrier diode detectors have standard negative output polarity.

  • E281CS 인라인 동축-도파관 어댑터, 1.0mm(f) ~ WR-12, 60 ~ 90GHz E281CS 인라인 동축-도파관 어댑터, 1.0mm(f) ~ WR-12, 60 ~ 90GHz 

    E281CS 인라인 동축-도파관 어댑터, 1.0mm(f) ~ WR-12, 60 ~ 90GHz

    • 삽입 손실(typical): 0.7dB
    • 반환 손실(일반): 16dB
    • 최대 CW 전력: 10W

  • E281DS 인라인 동축-도파관 어댑터, 1.0mm(m) ~ WR-12, 60 ~ 90GHz E281DS 인라인 동축-도파관 어댑터, 1.0mm(m) ~ WR-12, 60 ~ 90GHz 

    E281DS 인라인 동축-도파관 어댑터, 1.0mm(m) ~ WR-12, 60 ~ 90GHz

    • 삽입 손실(typical): 0.7dB
    • 반환 손실(일반): 16dB
    • 최대 CW 전력: 10 W

  • E281ES 인라인 동축-도파관 어댑터, 러기다이즈 1.0mm(f) - WR-12, 60 ~ 90GHz E281ES 인라인 동축-도파관 어댑터, 러기다이즈 1.0mm(f) - WR-12, 60 ~ 90GHz 

    E281ES 인라인 동축-도파관 어댑터, 러기다이즈 1.0mm(f) - WR-12, 60 ~ 90GHz

    • 러기다이즈 1.0mm 암 커넥터
    • W-밴드, 60GHz ~ 90GHz
    • 반사 손실: 16 dB (20 dB typical)

  • N1913PM5B VDI Erickson PM5B MM-Wave Power Meter with W-Band Sensor, Optional Tapers to 1.5 THz N1913PM5B VDI Erickson PM5B MM-Wave Power Meter with W-Band Sensor, Optional Tapers to 1.5 THz 

    N1913PM5B VDI Erickson PM5B MM-Wave Power Meter with W-Band Sensor, Optional Tapers to 1.5 THz

    • 75 GHz to 110GHz, and up to 1.5 THz with optional taper accessories
    • Controlled by VNA firmware via USB
    • Includes built-in calibration verification feature
    • Source power calibration of banded mmWave VNAs

  • V281CS In-line coaxial-to-waveguide adapter, 1.0 mm (f) to WR-15, 50 to 75 GHz V281CS In-line coaxial-to-waveguide adapter, 1.0 mm (f) to WR-15, 50 to 75 GHz 

    V281CS In-line coaxial-to-waveguide adapter, 1.0 mm (f) to WR-15, 50 to 75 GHz

    • Insertion loss (typical): 0.7 dB
    • Return loss (typical): 16 dB
    • Maximum CW power: 10 W

  • V281DS In-line coaxial-to-waveguide adapter, 1.0 mm (m) to WR-15, 50 to 75 GHz V281DS In-line coaxial-to-waveguide adapter, 1.0 mm (m) to WR-15, 50 to 75 GHz 

    V281DS In-line coaxial-to-waveguide adapter, 1.0 mm (m) to WR-15, 50 to 75 GHz

    • Insertion loss (typical): 0.7 dB
    • Return loss (typical): 16 dB
    • Maximum CW power: 10 W

  • V281ES 인라인 동축-도파관 어댑터, 러기다이즈 1.0mm(f) - WR-15, 50~75GHz V281ES 인라인 동축-도파관 어댑터, 러기다이즈 1.0mm(f) - WR-15, 50~75GHz 

    V281ES 인라인 동축-도파관 어댑터, 러기다이즈 1.0mm(f) - WR-15, 50~75GHz

    • 러기다이즈 1.0mm 암 커넥터
    • V-밴드, 50GHz~75GHz
    • 반사 손실: >16 dB (20 dB typical)
       

  • W281CS In-line coaxial-to-waveguide adapter, 1.0 mm (f) to WR-10, 75 GHz to 110 GHz W281CS In-line coaxial-to-waveguide adapter, 1.0 mm (f) to WR-10, 75 GHz to 110 GHz 

    W281CS In-line coaxial-to-waveguide adapter, 1.0 mm (f) to WR-10, 75 GHz to 110 GHz

    • Insertion loss (typical): 0.7 dB
    • Return loss (typical): 16 dB
    • Maximum CW power: 10 W

  • W281DS In-line coaxial-to-waveguide adapter, 1.0 mm (m) to WR-10, 75 to 110 GHz W281DS In-line coaxial-to-waveguide adapter, 1.0 mm (m) to WR-10, 75 to 110 GHz 

    W281DS In-line coaxial-to-waveguide adapter, 1.0 mm (m) to WR-10, 75 to 110 GHz

    • Insertion loss (typical): 0.7 dB
    • Return loss (typical): 16 dB
    • Maximum CW power: 10 W

  • W281ES 인라인 동축-도파관 어댑터, 러기다이즈 1.0mm(f) - WR-10, 75~110GHz W281ES 인라인 동축-도파관 어댑터, 러기다이즈 1.0mm(f) - WR-10, 75~110GHz 

    W281ES 인라인 동축-도파관 어댑터, 러기다이즈 1.0mm(f) - WR-10, 75~110GHz

    • 러기다이즈 1.0mm 암 커넥터
    • W-밴드, 75GHz ~ 110GHz
    • 반사 손실: >16 dB (20 dB typical)