이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

Multiport Switches

These multiport switches can be used in many different applications. The switches allow a single input and multiple (three or more) output paths. The single-pole double-throw (SPDT) switch is a subset of the multiport switch.

Keysight's L Series electromechanical switches reduce measurement uncertainty for 2 million cycles with a guaranteed 0.03 dB insertion loss repeatability and unmatched isolation. These economically-priced, high-performance switches offer full selection of switch configurations from DC up to 26.5 GHz. Select a frequency range below to find out more about the different L-Series switches.

Compare All Multiport Switches (33)

제품 검색

  • 87104A Multiport Coaxial Switch, DC to 4 GHz, SP4T 87104A Multiport Coaxial Switch, DC to 4 GHz, SP4T (1) 

    87104A Multiport Coaxial Switch, DC to 4 GHz, SP4T

    The Keysight 87104A multiport switch improves insertion loss repeatability and isolation, which is necessary for higher performance test systems.

  • 87104B Multiport Coaxial Switch, DC to 20 GHz, SP4T 87104B Multiport Coaxial Switch, DC to 20 GHz, SP4T (1) 

    87104B Multiport Coaxial Switch, DC to 20 GHz, SP4T

    The Keysight 87104B multiport switch improves insertion loss repeatability and isolation, which is necessary for higher performance test systems.

  • 87104C Multiport Coaxial Switch, DC to 26.5 GHz, SP4T 87104C Multiport Coaxial Switch, DC to 26.5 GHz, SP4T (1) 

    87104C Multiport Coaxial Switch, DC to 26.5 GHz, SP4T

    The 87104C, dc to 26.5 GHz, SP4T, multiport switch improves insertion loss repeatability and isolation, which is necessary for higher performance test systems.

  • 87104D Multiport Electromechanical Coaxial Switch, DC to 40 GHz, SP4T 87104D Multiport Electromechanical Coaxial Switch, DC to 40 GHz, SP4T (1) 

    87104D Multiport Electromechanical Coaxial Switch, DC to 40 GHz, SP4T

    Keysight 40 GHz, SP4T electromechanical coaxial switches reduce measurement uncertainty for 5 million cycles with a guaranteed 0.03 dB insertion loss repeatability and unmatched isolation.

  • 87106A Multiport Coaxial Switch, DC to 4 GHz, SP6T 87106A Multiport Coaxial Switch, DC to 4 GHz, SP6T (1) 

    87106A Multiport Coaxial Switch, DC to 4 GHz, SP6T

    The Keysight 87106A multiport switch improves insertion loss repeatability and isolation, which is necessary for higher performance test systems..

  • 87106B Multiport Coaxial Switch, DC to 20 GHz, SP6T 87106B Multiport Coaxial Switch, DC to 20 GHz, SP6T (1) 

    87106B Multiport Coaxial Switch, DC to 20 GHz, SP6T

    The 87106B multiport switch, dc to 20 GHz, SP6T, improves insertion loss repeatability and isolation, which is necessary for higher performance test systems.

  • 87106C Multiport Coaxial Switch, DC to 26.5 GHz, SP6T 87106C Multiport Coaxial Switch, DC to 26.5 GHz, SP6T (1) 

    87106C Multiport Coaxial Switch, DC to 26.5 GHz, SP6T

    The 87106C multiport switch, dc to 26.5 GHz, SP6T, improves insertion loss repeatability and isolation, which is necessary for higher performance test systems.

  • 87106D Multiport Electromechanical Coaxial Switch, DC to 40 GHz, SP6T 87106D Multiport Electromechanical Coaxial Switch, DC to 40 GHz, SP6T (1) 

    87106D Multiport Electromechanical Coaxial Switch, DC to 40 GHz, SP6T

    Keysight 40 GHz, SP6T electromechanical coaxial switches reduce measurement uncertainty for 5 million cycles with a guaranteed 0.03 dB insertion loss repeatability and unmatched isolation.

  • 87204A Multiport Coaxial Switch, DC to 4 GHz, SP4T 87204A Multiport Coaxial Switch, DC to 4 GHz, SP4T (1) 

    87204A Multiport Coaxial Switch, DC to 4 GHz, SP4T

    The Keysight 87204A terminated multiport switch provides the life and reliability required for automated test and measurement and for signal monitoring.

  • 87204B Multiport Coaxial Switch, DC to 20 GHz, SP4T 87204B Multiport Coaxial Switch, DC to 20 GHz, SP4T (1) 

    87204B Multiport Coaxial Switch, DC to 20 GHz, SP4T

    The 87204B, dc to 20 GHz, SP4T, terminated multiport switch provides the life and reliability required for automated test and measurement, signal monitoring and routing applications.