이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

RF 및 마이크로웨이브 테스트 액세서리

키사이트는 테스트 셋업을 단순화하고 최상의 측정 결과를 얻을 수 있는 RF 및 마이크로웨이브 테스트 액세서리를 제공합니다.

1-13 / 13

정렬방식:
85024A High Frequency Probe User's and Service Guide
85024A High Frequency Probe User's and Service Guide

사용자 매뉴얼 2019-03-06

PDF PDF 869 KB
85024A High Frequency Probe - Technical Overview
This technical overview describes the 85024A high frequency probe. It includes information on applications, spectrum analysis, network analysis, the probe's advanced design, and compatibility with other instruments. Also listed are specifications and accessories.

기술 개요 2018-10-02

PDF PDF 1.96 MB
Measuring Frequency Response with E5061B LF Network Analyzer
This application note describes fundamentals on low frequency network analysis by featuring the E5061B LF-RF network analyzer. Here we mainly discuss simple low frequency 2-port device measurements and associated topics.

어플리케이션 노트 2018-02-22

Active Differential Probes U1818A/B - Technical Overview
Technical overview for U1818A/B that provide high differential input impedance (100 KHz to 7/12 GHz). For users who are involved in wireline, wireless comms, aerospace/defense, high speed PCB design.

기술 개요 2016-11-02

Download your complimentary RF & Microwave Test Accessories Catalog
This comprehensive resource enables engineers to quickly and conveniently research the highest-quality RF and microwave test accessories in the industry.

카탈로그 2015-04-28

U1818A/B 7/12 GHz Active Differential Probes Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Keysight U1818A/B Active Differential Probes.

판촉 자료 2012-12-21

PDF PDF 561 KB
U1818A/B Active Differential Probe Handling Guide and Tips

참조 가이드 2009-11-17

PDF PDF 1.29 MB
U1818A/B 액티브 차동 프로브 작동 및 서비스 매뉴얼

작동 매뉴얼 2009-10-01

High frequency probing solutions for time and frequency domain
This application note discusses high-frequency probing using U1818A/B active differential probes with a network, spectrum, and signal source analyzer.

어플리케이션 노트 2009-09-23

네트워크 분석기 선택 가이드
4395A 네트워크 분석기 등

데이터시트 2004-02-20

pdf pdf 630 Bytes
41800A Active Probe Technical Overview

기술 개요 2003-04-10

Network, Spectrum, and Impedance Evaluation of Electronic Circuits and Components (AN 1308-1)
This Application Note describes how the Keysight 4395A/96B can be used to contribute fast cycle time for electronic circuit/component development.

어플리케이션 노트 2001-12-19

41800A Active Probe Operation Note
This manual describes basic information needed to use the 41800A. It provides a general information, specifications, installation, operation, performance test, adjustment, and service information.

사용자 매뉴얼 2001-01-01

PDF PDF 1.81 MB