이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

RF 및 마이크로웨이브 테스트 액세서리

키사이트는 테스트 셋업을 단순화하고 최상의 측정 결과를 얻을 수 있는 RF 및 마이크로웨이브 테스트 액세서리를 제공합니다.

1-25 / 522

정렬방식:
Coaxial Connector Overview – Technical Overview
A general overview of common connectors used in test and measurement applications.

기술 개요 2019-08-13

Millimeter Wave Network Analyzers (N5290A/N5291A) - Configuration Guide
This guide describes the available configurations for Keysight’s millimeter wave vector network analyzer solutions and should be used in conjunction with the N5290A and N5291A datasheets.

구성 가이드 2019-07-31

11970 Series Harmonic Mixers (K, A, Q, U, V, and W Models) User's Guide
11970 Series Harmonic Mixers Operation & Service Manual

사용자 매뉴얼 2019-07-31

PDF PDF 3.15 MB
U9391C/F 26.5/50 GHz Comb Generator - Product Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Keysight's Comb Generators

판촉 자료 2019-06-26

PDF PDF 277 KB
Keysight L7222C Coaxial Transfer Switch Operating and Service Manual
Keysight L7222C Coaxial Transfer Switch Operating and Service Manual

서비스 매뉴얼 2019-05-21

PDF PDF 308 KB
J7211A/B/C Attenuation Control Unit Operating and Service Manual
J7211A/B/C Attenuation Control Unit Operating and Service Manual

작동 매뉴얼 2019-05-21

PDF PDF 1.70 MB
Keysight L-Series Coaxial Multiport Switches Operating and Service Manual
Keysight L-Series Coaxial Multiport Switches Operating and Service Manual

서비스 매뉴얼 2019-05-21

PDF PDF 297 KB
8710x Series Coaxial Multiport Switches Operating and Service Manual
8710x Series Coaxial Multiport Switches Operating and Service Manual.

서비스 매뉴얼 2019-05-21

PDF PDF 957 KB
Keysight 87606Q Low PIM Coaxial Matrix Switch Operating and Service Manual
87606Q Low PIM Coaxial Matrix Switch Operating and Service Manual is contain the information of installation, specification, operation, troubleshooting and maintenance.

사용자 매뉴얼 2019-05-06

PDF PDF 1.69 MB
Basic Instruments Flyer: May - July 2019
This Basic Instruments flyer includes a promotion for a free scope probe.

브로셔 2019-04-17

PDF PDF 7.74 MB
Keysight P9400A/C Solid State PIN Diode Transfer Switch Operating and Service Guide
Contains product overview, specifications, environmental specifications, physical specifications and operating guides.

사용자 매뉴얼 2019-04-09

PDF PDF 1.26 MB
Keysight N9398C/F/G and N9399C/F DC Block Operating and Service Manual
Operating and Service Manual for Keysight N9398C/F/G and N9399C/F DC Block

서비스 매뉴얼 2019-04-02

PDF PDF 1.29 MB
FieldFox 핸드형 분석기 4/6.5/9/14/18/26.5/32/44/50GHz - 데이터 시트 (영어)
이 데이터 시트는 FieldFox 휴대용 분석기 제품군의 명시된 일반적인 성능을 제공합니다. 이 가이드는 기술 개요 및 구성 가이드와 함께 사용해야 합니다.

데이터시트 2019-04-01

PNA Family Microwave Network Analyzers (N522x/3x/4xB) - Configuration Guide
This configuration guide describes the standard configurations, options, accessories, upgrade kits and compatible peripherals for the PNA "B" family of microwave network analyzers.

구성 가이드 2019-03-25

N5520A/B/C 1.85 mm Coaxial Adapters User's and Service Guide
Provides user and service information for 1.85 mm adapters that are used with network analyzers that operate up to 67 GHz.

사용자 매뉴얼 2019-03-15

PDF PDF 158 KB
N9910X FieldFox Accessories Matrix
N9910X FieldFox Accessories Matrix

구성 가이드 2019-03-11

XLS XLS 17 KB
85024A High Frequency Probe User's and Service Guide
85024A High Frequency Probe User's and Service Guide

사용자 매뉴얼 2019-03-06

PDF PDF 869 KB
Power Handling Capability of Electromechanical Switches
This application note discusses the power handling of the hot switching and cold switching of EM switches.

어플리케이션 노트 2019-02-13

34980A Multifunction Switch/Measure Unit Summary
Compact, economical one-box solution for medium to high-density switch/measure applications in design verification, automated test and data acquisition.

기술 개요 2019-01-28

PDF PDF 1.49 MB
8764A/B/C Coaxial Switch 3D Model, STEP format
This is STEP format 3D Model of the 8764A, 8764B, 8764C.

참조 가이드 2019-01-08

ZIP ZIP 185 KB
8763A/B/C Coaxial Switch 3D Model, STEP format
This is STEP format 3D Model of the 8763A, 8763B, 8763C.

참조 가이드 2019-01-08

ZIP ZIP 164 KB
8762A/B/C Coaxial Switch 3D Model, STEP format
This is STEP format 3D Model of the 8762A, 8762B, 8762C.

참조 가이드 2019-01-08

ZIP ZIP 120 KB
Keysight Technologies N9029AV01-V15, V1B, V2B Signal Analyzer Frequency Extension Module and Acc
The Keysight N9029AV01-V15, V1B and V2B Signal Analyzer Frequency Extension (SAX) Modules are manufactured by Virginia Diodes, Inc. (VDI). The Mixer/Amplifier/Multiplier Chain (MixAMC) modules are for use with the Keysight X-Series Signal Analyzer with the External Mixer Option (EXM), required. The modules provide high performance broadband frequency down-conversion, and for modules with Option UDC, frequency up-conversion. The modules can be used with microwave signal analyzers to extend the frequency range into the THz range. These modules achieve low conversion loss and excellent noise figure.

사용자 매뉴얼 2019-01-01

PDF PDF 4.45 MB
FieldFox 핸드형 분석기 4/6.5/9/14/18/26.5/32/44/50 GHz - 기술 개요(영어)
최대 50GHz의 정밀한 랩(lab) 수준의 측정을 제공하도록 설계된 견고하고 독립적인 휴대용 분석기인 FieldFox 마이크로웨이브 분석기에 대해 자세히 알아보십시오.

기술 개요 2018-12-01

M9168C/M9168E PXI Programmable Step Attenuator Module 3D Model, STEP format
This is STEP format 3D Model of the M9168C and M9168E.

참조 가이드 2018-11-26

ZIP ZIP 2.43 MB

1 2 3 4 5 6 7 8 9 10 ... 다음

관련 산업 및 기술