이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

RF 및 마이크로웨이브 테스트 액세서리

키사이트는 테스트 셋업을 단순화하고 최상의 측정 결과를 얻을 수 있는 RF 및 마이크로웨이브 테스트 액세서리를 제공합니다.

1-7 / 7

정렬방식:
User’s Guide, 11612V Option K68 and K69
Provides information on specifications, bias network, safety and regulatory information, and support/services from Keysight for the 11612V.

사용자 매뉴얼 2017-04-01

PDF PDF 1.52 MB
11612BK01 Product Note
The 11612BK01 is a 50 GHz Bias Tee with high bias current (2 amps max) capability. This Bias Module has 2.4 mm female connectors on the RF Input and RF + DC Output connectors. The start frequency is 400 MHz due to the effects of the changes to the bias coil windings that are needed for 2-amp operation.

사용자 매뉴얼 2016-08-12

PDF PDF 75 KB
Operating and Service Manual, 11590B Bias Network
Provides information on specifications, installation, storage and shipment, operation, performance tests, adjustments, and replaceable parts for the 11590B Bias Network.

작동 매뉴얼 2015-01-01

PDF PDF 616 KB
11612V Option K11 Bias Network User's Guide
Provides information on the 11612V Option K11 Bias Network.

사용자 매뉴얼 2014-11-01

PDF PDF 437 KB
11590B Bias Network Specifications Summary

데이터시트 2001-12-17

PDF PDF 10 KB
11612B Bias Network Operating and Service Manual
11612B Bias Network Operating and Service Manual

사용자 매뉴얼 2001-11-09

11612A Bias Network Operating and Service Manual (Dec89)
Attached to this page is the downloadable Operating and Service Manual for the Keysight 11612A bias network, and includes Option 001.

사용자 매뉴얼 2001-10-31

 

관련 산업 및 기술