이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

LCR 미터 및 임피던스 측정 제품

Keysight LCR 미터, 캐패시턴스 미터, 저항계, 임피던스 분석기는 다양한 연구 및 설계 어플리케이션과 부품 제조에서 부품과 자재를 테스트하는 데 유용합니다. LCR 미터는 스폿 주파수에서 임피던스(인덕턴스, 캐패시턴스, 저항)를 측정합니다. 캐패시턴스 미터는 스폿 주파수에서 캐패시턴스를 측정합니다. 저항계는 고저항 또는 저저항 측정에 최적화되어 있습니다. 임피던스 분석기는 일정 주파수 범위에서 임피던스(인덕턴스, 캐패시턴스, 저항)를 측정할 수 있는 가장 강력한 도구입니다.

1-25 / 85

정렬방식:
Power of Impedance Analyzer - Application Note
This application note describes the necessity of real-characteristics evaluation, and shows that the impedance analyzers only have capabilities to achieve real-characteristics.

어플리케이션 노트 2019-01-28

E4991B Impedance Analyzer - Configuration Guide
This is the configuration guide for the E4991B which shows the ordering information.

구성 가이드 2018-11-27

E4990A Impedance Analyzer 20 Hz to 10/20/30/50/120 MHz - Brochure
This brochure introduces overview and key features of the E4990A Impedance analyzer. The E4990A provide the best performance in the industry and five frequency options (20 Hz to 10/20/30/50/120 MHz).

브로셔 2018-11-23

PDF PDF 5.88 MB
E4991B Impedance Analyzer - Brochure
This brochure introduces overview and key features of the E4991B Impedance analyzer. The E4991B provide the best performance in the industry and three frequency options (1 GHz to 500M/1 G/3 GHz).

브로셔 2018-11-22

PDF PDF 6.61 MB
E4991B Impedance Analyzer - Data Sheet
This is the technical specification for the E4991B The E4991B impedance analyzer supports accurate impedance measurement and analysis of a wide variety of electronic.

데이터시트 2018-11-22

PDF PDF 8.43 MB
E4990A Impedance Analyzer 20 Hz to 10/20/30/50/120 MHz - Configuration Guide
This is the configuration guide for the E4990A which shows the ordering information.

구성 가이드 2018-11-19

Vector Network Analyzer - Selection Guide
Keysight offers a variety of vector network analyzers with frequency, performance, and versatility to meet your measurement needs.

선택 가이드 2018-08-02

E5061B Network Analyzer - Configuration Guide
This literature guides the customers through configuring the E5061B when they plan to purchase it. It contains the information on options, accessories, and services available with the E5061B.

구성 가이드 2018-08-01

Near-Field Noise Suppression Sheet Evaluation System Transmission Attenuation Power Ratio Measuremen
KEYCOM Corp.

솔루션 개요 2018-04-27

Measuring Dielectric Properties Using Keysight's Materials Measurement Solutions - Brochure
Quick guide for Keysight materials measurement solutions that can characterize the material under test by measuring dielectric properties such as permittivity and permeability.

브로셔 2018-03-30

PDF PDF 1.65 MB
E5061B Network Analyzer - Data Sheet
This literature is a data sheet of the E5061B. It describes the technical specifications of the E5061B.

데이터시트 2018-03-29

E5061B / E5063A Security Features
Describes how to use the E5061B / E5063A security features to protect and remove classified proprietary information stored or displayed in the instrument.

참조 가이드 2018-03-20

PDF PDF 419 KB
Performing Impedance Analysis with the E5061B ENA Vector Network Analyzer - Application Note
This application note describes five common impedance analysis approaches used with impedance analyzers and network analyzers. It also describes how and when to use the E5061B for impedance analysis.

어플리케이션 노트 2018-03-02

PDF PDF 2.10 MB
~325GHz Lens Antenna Method, Diagonal incidence type Wave Absorber, Return Loss Measurement System
KEYCOM Corp.

솔루션 개요 2018-02-22

Measuring Frequency Response with E5061B LF Network Analyzer
This application note describes fundamentals on low frequency network analysis by featuring the E5061B LF-RF network analyzer. Here we mainly discuss simple low frequency 2-port device measurements and associated topics.

어플리케이션 노트 2018-02-22

N1500A Materials Measurement Suite - Technical Overview
With Keysight N1500A materials measurement software suite, you can determine the intrinsic electromagnetic properties of many dielectric and magnetic materials.

기술 개요 2018-02-16

2.6-110GHz, Frequency change method, Dk/Df Measurement for Radar cover/Emblem for Automotive
KEYCOM Corp.

솔루션 개요 2018-01-22

18-140GHz Sheet, Ultra-thin Sheet Permittivity and Dielectric Loss Tangent Measurement System
KEYCOM Corp.

솔루션 개요 2018-01-22

From 100kHz to 20GHz Magnetic Property Characteristic(permeability µr' and others)Measurement System
KEYCOM Corp.

솔루션 개요 2018-01-22

Resonance Method Strip Line Type, Film, Permittivity and Dielectric Loss Tangent Measurement System
Keycom Corp.

솔루션 개요 2018-01-22

Impedance Analyzers and Network Analyzers - Application Note
This application note describes the benefits of using USB and LAN interfaces compared to GPIB. The target instruments are bench-top network analyzers, impedance analyzers and LCR meters.

어플리케이션 노트 2018-01-18

E5061B Installation Guide
The installation guide provides start up setup information when you use the E5061B for the first time and troubleshooting information when the Windows cannot be boot up.

설치 매뉴얼 2017-12-18

PDF PDF 1.84 MB
E4990A Impedance Analyzer - Data Sheet
This is the technical specification for the E4990A The E4990A impedance analyzer supports accurate impedance measurement and analysis of a wide variety of electronic.

데이터시트 2017-09-14

Accessories Catalog for Impedance Measurements - Catalog
This catalog introduces all the impedance test fixtures that can be used with LCR meters, Resistance Meters, Capacitance Meters, Impedance Analyzers, and Combination analyzers. ADDITIONAL MODELS: 16196A 16196B 16196C 16197A 16064B 16190B 16380A 16380C 42030A 42090A 42091A

선택 가이드 2017-08-24

Drive Down the Cost of Test Using the ENA Series Vector Network Analyzers - Application Note
Discussion of the contributions of the Keysight ENA series vector network analyzer to drive down the cost of test in production lines. Including an in depth analysis of the total cost of ownership.

어플리케이션 노트 2017-07-05

PDF PDF 2.47 MB

1 2 3 4 다음