이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

제품 비교

Directional Couplers & Bridges

제품 제품군 상세정보 보기

가격은 예고 없이 변경될 수 있습니다.

검색 조건

17 / 17 제품 일치

정렬방식:
제품 Connector Type Connector Type Maximum Frequency Coupler Type Nominal Coupling 주파수 범위
86205A RF Bridge, 50 Ohm, 300 kHz to 6 GHz 86205A RF Bridge, 50 Ohm, 300 kHz to 6 GHz

시작가격: ₩ 2,410,972

구매 방법

N 타입
  • Type-N
3 GHz to 6 GHz Directional Bridge 16 dB 300 kHz - 6 GHz
86205B RF Bridge, 50 Ohm, 300 kHz to 3 GHz 86205B RF Bridge, 50 Ohm, 300 kHz to 3 GHz

시작가격: ₩ 3,573,217

구매 방법

3.5 mm
  • APC-7
3 GHz to 6 GHz Directional Bridge 18 dB 300 kHz to 3 GHz
86207A RF Bridge, 75 Ohm, 300 kHz to 3 GHz 86207A RF Bridge, 75 Ohm, 300 kHz to 3 GHz

시작가격: ₩ 2,965,632

구매 방법

N 타입
  • Type-N
3 GHz to 6 GHz Directional Bridge 16 dB 300 kHz - 3 GHz
772D Coaxial Dual-Directional Coupler, 2 GHz to 18 GHz 772D Coaxial Dual-Directional Coupler, 2 GHz to 18 GHz

시작가격: ₩ 8,062,961

구매 방법

N 타입, APC-7
  • Type-N
  • APC-7
> 12 GHz to 18 GHz Dual Directional Coupler 20 dB 2 GHz - 18 GHz
775D Coaxial Dual-Directional Coupler, 0.45 to 0.94 GHz [판매중단] 775D Coaxial Dual-Directional Coupler, 0.45 to 0.94 GHz [판매중단]

시작가격: 사용불가

N 타입
  • Type-N
< 3 GHz Dual Directional Coupler 20 dB 450 MHz - 940 MHz
776D Coaxial Dual-Directional Coupler, 0.94 to 1.90 GHz [판매중단] 776D Coaxial Dual-Directional Coupler, 0.94 to 1.90 GHz [판매중단]

시작가격: 사용불가

N 타입
  • Type-N
< 3 GHz Dual Directional Coupler 20 dB 940 MHz - 1.9 GHz
777D Coaxial Dual-Directional Coupler, 1.9 GHz to 4 GHz [판매중단] 777D Coaxial Dual-Directional Coupler, 1.9 GHz to 4 GHz [판매중단]

시작가격: 사용불가

N 타입
  • Type-N
3 GHz to 6 GHz Dual Directional Coupler 20 dB 1.9 GHz - 4 GHz
778D Coaxial Dual-Directional Coupler, 100 MHz to 2 GHz [판매중단] 778D Coaxial Dual-Directional Coupler, 100 MHz to 2 GHz [판매중단]

시작가격: 사용불가

N 타입, APC-7
  • Type-N
  • APC-7
< 3 GHz Dual Directional Coupler 20 dB 100 MHz - 2 GHz
773D Coaxial Directional Coupler, 2 GHz to 18 GHz 773D Coaxial Directional Coupler, 2 GHz to 18 GHz

시작가격: ₩ 3,797,394

구매 방법

N 타입, APC-7
  • Type-N
  • APC-7
> 12 GHz to 18 GHz Single Directional Coupler 20 dB 2 GHz - 18 GHz
87300B Coaxial Directional Coupler, 1 GHz to 20 GHz 87300B Coaxial Directional Coupler, 1 GHz to 20 GHz

시작가격: ₩ 1,152,735

구매 방법

SMA
  • SMA
> 18 GHz to 26.5 GHz Single Directional Coupler 10 dB 1 GHz - 20 GHz
87300C Coaxial Directional Coupler, 1 GHz to 26.5 GHz 87300C Coaxial Directional Coupler, 1 GHz to 26.5 GHz

시작가격: ₩ 1,925,799

구매 방법

3.5 mm
  • 3.5 mm
> 18 GHz to 26.5 GHz Single Directional Coupler 10 dB 1 GHz - 26.5 GHz
87300D Coaxial Directional Coupler, 6 to 26.5 GHz 87300D Coaxial Directional Coupler, 6 to 26.5 GHz

시작가격: ₩ 1,615,587

구매 방법

3.5 mm
  • 3.5 mm
> 18 GHz to 26.5 GHz Single Directional Coupler 10 dB 6 GHz - 26.5 GHz
87301B Coaxial Directional Coupler, 10 to 46 GHz 87301B Coaxial Directional Coupler, 10 to 46 GHz

시작가격: ₩ 2,546,224

구매 방법

2.92 mm
  • 2.92 mm
> 40 GHz to 50 GHz Single Directional Coupler 10 dB 10 GHz - 46 GHz
87301C Coaxial Directional Coupler, 10 to 50 GHz 87301C Coaxial Directional Coupler, 10 to 50 GHz

시작가격: ₩ 2,649,215

구매 방법

2.4 mm
  • 2.4 mm
> 40 GHz to 50 GHz Single Directional Coupler 10 dB 10 GHz - 50 GHz
87301D Coaxial Directional Coupler, 1 GHz to 40 GHz 87301D Coaxial Directional Coupler, 1 GHz to 40 GHz

시작가격: ₩ 2,794,394

구매 방법

2.4 mm, 2.92 mm
  • 2.92 mm
> 26.5 GHz to 40 GHz Single Directional Coupler 13 dB 1 GHz - 40 GHz
87301E Coaxial Directional Coupler, 2 GHz to 50 GHz 87301E Coaxial Directional Coupler, 2 GHz to 50 GHz

시작가격: ₩ 2,674,032

구매 방법

2.4 mm
  • 2.4 mm
> 40 GHz to 50 GHz Single Directional Coupler 10 dB 2 GHz - 50 GHz
87310B Coaxial Hybrid Coupler, 90 Degree, 1 GHz to 18 GHz 87310B Coaxial Hybrid Coupler, 90 Degree, 1 GHz to 18 GHz

시작가격: ₩ 2,296,813

구매 방법

SMA 사용불가 > 12 GHz to 18 GHz 90 degree Hybrid Coupler 3 dB 1 GHz - 18 GHz