이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

Terminations (Loads)

Loads find wide use as accessories for both broadband and narrowband measurement instruments. Keysight's family of fixed and sliding loads includes both general purpose grade loads as well as loads intended for use as calibration standards.

Compare All Loads (12)

Find a Load

1-12 / 12

정렬방식:
909C Precision Coaxial Termination Data Sheet

데이터시트 2016-01-21

Download your complimentary RF & Microwave Test Accessories Catalog
This comprehensive resource enables engineers to quickly and conveniently research the highest-quality RF and microwave test accessories in the industry.

카탈로그 2015-04-28

Termination (Loads) Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Keysight’s Termination (Loads).

판촉 자료 2012-10-11

PDF PDF 633 KB
909A Coaxial Termination DC to 18 GHz - Technical Overview

기술 개요 2011-06-27

PDF PDF 266 KB
11593A BNC Termination, 50 Ohm Operating Note

사용자 매뉴얼 2009-02-01

PDF PDF 389 KB
909F Precision Coaxial Termination Data Sheet
This two-page, black and white technical specifications includes product description and product photo.

데이터시트 2008-08-21

909A dc-18 GHz 909D dc-26.5 GHz Coaxial Terminations Operating Note
Provides overview, specifications, and environmental requirements for the Keysight 909A and 909D Coaxial Terminations.

작동 매뉴얼 2005-04-15

PDF PDF 64 KB
Technical Data, 909C Precision Coaxial Termination, dc-2 GHz
Provides technical data (description and specifications) for the 909C Precision Coaxial Termination.

사용자 매뉴얼 2004-07-15

PDF PDF 317 KB
909E Precision Coaxial Termination Data Sheet
This data sheet includes product description, features, technical specifications, and environmental specifications.

데이터시트 2002-09-23

8566B Spectrum Analyzer Installation and Verification Manual
The attached downloadable 8566B Spectrum Analyzer Installation and Verification Manual provides general information, installation, specifications, characteristics, and operation verification.

설치 매뉴얼 2002-05-07

Solving Difficult Cable Measurements
will help you achieve accurate cable measurements with use of new measurement techniques.

어플리케이션 노트 2001-04-16

909D Coaxial Termination Data Sheet

데이터시트 1998-08-01

PDF PDF 51 KB