이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

Terminations (Loads)

Coax terminations / coaxial loads find wide use as coax accessories for both broadband and narrowband measurement instruments. Keysight's family of fixed and sliding coax terminations / coaxial loads includes both general purpose grade loads as well as coaxial loads intended for use as calibration standards.

Key features of coax terminations / coaxial loads

  • Low RF leakage and a clearly defined reference plane
  • Tantalum nitride on sapphire thinfilm technology for exceptional long-term impedance stability
  • Gold plated beryllium copper used for the connector contacts for the best possible wear resistance characteristics

Compare All Loads (12)

Find a Load

  • 85138A Coaxial Termination, DC to 50 GHz 85138A Coaxial Termination, DC to 50 GHz (1) 

    85138A Coaxial Termination, DC to 50 GHz

    The 85138A is a precision, low-reflection dc to 50 GHz load with 2.4mm male connector for terminating a 50-ohm coaxial system in its characteristic impedance.

  • 85138B Coaxial Termination, DC to 50 GHz 85138B Coaxial Termination, DC to 50 GHz (1) 

    85138B Coaxial Termination, DC to 50 GHz

    The Keysight 85138B is a precision, low-reflection dc to 50 GHz load for terminating a 50-ohm coaxial system in its characteristic impedance.

  • 85140A Coaxial Short 85140A Coaxial Short (1) 

    85140A Coaxial Short

    The 85140A coaxial short with 2.4 mm male connector is used for establishing measurement planes for known reflection phase and magnitude in 50-ohm coaxial systems.

  • 85140B Coaxial Short 85140B Coaxial Short (1) 

    85140B Coaxial Short

    The 85140B coaxial short with 2.4 mm female connector is used for establishing measurement planes for known reflection phase and magnitude in 50-ohm coaxial systems.

  • 85141A Coaxial Open, 2.4 mm (m) 85141A Coaxial Open, 2.4 mm (m) (1) 

    85141A Coaxial Open, 2.4 mm (m)

    The Keysight 85141A coaxial open is used for establishing measurement planes for known reflection phase and magnitude in 50-ohm coaxial systems.

  • 85141B Coaxial Open, 2.4 mm (f) 85141B Coaxial Open, 2.4 mm (f) (1) 

    85141B Coaxial Open, 2.4 mm (f)

    The Keysight 85141B coaxial open is used for establishing measurement planes for known reflection phase and magnitude in 50-ohm coaxial systems.

  • 909A Coaxial Termination, DC to 18 GHz 909A Coaxial Termination, DC to 18 GHz (1) 

    909A Coaxial Termination, DC to 18 GHz

    The Keysight 909A is a general-purpose, low-reflection load for terminating a 50-ohm coaxial system in its characteristic impedance over the dc to 18 GHz range.

  • 909C Coaxial Termination, DC to 2 GHz 909C Coaxial Termination, DC to 2 GHz (1) 

    909C Coaxial Termination, DC to 2 GHz

    The Keysight 909C is a precision, low-reflection dc to 2 GHz load for terminating a 50-ohm coaxial system in its characteristic impedance. It is intended for use as a calibration standard.

  • 909D Coaxial Termination, DC to 26.5 GHz 909D Coaxial Termination, DC to 26.5 GHz (1) 

    909D Coaxial Termination, DC to 26.5 GHz

    The Keysight 909D is a precision, low-reflection dc to 26.5 GHz load for terminating a 50-ohm coaxial system in its characteristic impedance

  • 909E Coaxial Termination, DC to 3 GHz, 75 Ohms 909E Coaxial Termination, DC to 3 GHz, 75 Ohms (1) 

    909E Coaxial Termination, DC to 3 GHz, 75 Ohms

    The Keysight 909E is a precision, low-reflection dc to 3 GHz load for terminating a 75-ohm coaxial system in its characteristic impedance.