이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

Programmable Step Attenuators

Keysight programmable rf step attenuators find use in a wide variety of applications for signal conditioning and level control, such as: Reducing signal levels, matching impedances of sources and loads, and measuring the gain or loss of a two-port device. The programmable rf step attenuators offer the best reliability and repeatability in the industry.

For more information about variable attenuators, please visit Attenuators, Variable.

Compare All Programmable Step Attenuators (17)

Find a Variable Attenuator

  • 84904K Programmable Attenuator, 26.5 GHz, 11dB, 1dB steps 84904K Programmable Attenuator, 26.5 GHz, 11dB, 1dB steps (1) 

    84904K Programmable Attenuator, 26.5 GHz, 11dB, 1dB steps

    The Keysight 84904K programmable step attenuator offers coaxial measurements to 26.5 GHz in a compact, rugged design.

  • 84904L Programmable Attenuator, 40 GHz, 11dB, 1dB steps 84904L Programmable Attenuator, 40 GHz, 11dB, 1dB steps (1) 

    84904L Programmable Attenuator, 40 GHz, 11dB, 1dB steps

    The Keysight 84904L programmable step attenuator offers repeatability of better than 0.03 dB, excellent life and an attenuation range of 0 to 11 dB in 1-dB steps.

  • 84904M Programmable Step Attenuator, 50 GHz, 11 dB, 1 dB Steps 84904M Programmable Step Attenuator, 50 GHz, 11 dB, 1 dB Steps (1) 

    84904M Programmable Step Attenuator, 50 GHz, 11 dB, 1 dB Steps

    The Keysight 84904M is a programmable step attenuator with an attenuation range of 0 to 11 dB in 1 dB steps.

  • 84905M Programmable Step Attenuator, 50 GHz, 60 dB, 10 dB steps 84905M Programmable Step Attenuator, 50 GHz, 60 dB, 10 dB steps (1) 

    84905M Programmable Step Attenuator, 50 GHz, 60 dB, 10 dB steps

    The Keysight 84905M is a programmable step attenuator with an attenuation range of 0 to 60 dB in 10 dB steps.

  • 84906K 프로그래밍 가능 단계 감쇄기, DC ~ 26.5GHz, 90dB, 10dB 단계 84906K 프로그래밍 가능 단계 감쇄기, DC ~ 26.5GHz, 90dB, 10dB 단계 (1) 

    84906K 프로그래밍 가능 단계 감쇄기, DC ~ 26.5GHz, 90dB, 10dB 단계

    키사이트 84906K 프로그래밍 가능 단계 감쇄기는 견고한 컴팩트 설계로 26.5GHz까지 동축 측정을 수행할 수 있습니다.

  • 84906L Programmable Attenuator, 40 GHz, 90 dB, 10dB steps 84906L Programmable Attenuator, 40 GHz, 90 dB, 10dB steps (1) 

    84906L Programmable Attenuator, 40 GHz, 90 dB, 10dB steps

    The Keysight 84906L programmable step attenuator offers repeatability of better than 0.03 dB, excellent life and an attenuation range of 0 to 90 dB in 10-dB steps.

  • 84907K Programmable Step Attenuator, 26.5 GHz, 70 dB, 10 dB steps 84907K Programmable Step Attenuator, 26.5 GHz, 70 dB, 10 dB steps (1) 

    84907K Programmable Step Attenuator, 26.5 GHz, 70 dB, 10 dB steps

    The Keysight 84907K programmable step attenuator offers coaxial measurements to 26.5 GHz in a compact, rugged design.

  • 84907L Programmable Attenuator, 40 GHz, 70dB, 10dB steps 84907L Programmable Attenuator, 40 GHz, 70dB, 10dB steps (1) 

    84907L Programmable Attenuator, 40 GHz, 70dB, 10dB steps

    The Keysight 84907L programmable step attenuator offers repeatability of better than 0.03 dB, excellent life and an attenuation range of 0 to 70 dB in 10-dB steps.

  • 84908M 프로그래밍 가능한 스텝 감쇠기, 50 GHz, 65 dB, 5 dB 스텝 84908M 프로그래밍 가능한 스텝 감쇠기, 50 GHz, 65 dB, 5 dB 스텝 (1) 

    84908M 프로그래밍 가능한 스텝 감쇠기, 50 GHz, 65 dB, 5 dB 스텝

    키사이트 84908M은 5dB 스텝에서 0 ~ 65dB의 감쇠 범위를 제공하는 프로그래밍 가능한 스텝 감쇠기입니다.

  • 8494G Programmable Attenuator, 4 GHz, 11 dB, 1 dB steps 8494G Programmable Attenuator, 4 GHz, 11 dB, 1 dB steps (1) 

    8494G Programmable Attenuator, 4 GHz, 11 dB, 1 dB steps

    The Keysight 8494G dc to 4 GHz programmable step attenuator offers exceptional repeatability and reliability.