이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

어댑터, 케이블 및 커넥터

긴 수명, 뛰어난 반복성 및 탁월한 신뢰성을 보장하도록 설계된 다양한 어댑터, 케이블 및 커넥터 제품군입니다. 최대 110GHz의 주파수에서 측정용, 기기용 및 범용 어댑터를 사용하실 수 있습니다.

이 제품군에서 모두 비교 (53)

제품 검색

  • Adapters, 1.85 mm, 1.0 mm Adapters, 1.85 mm, 1.0 mm (21) 

    Adapters, 1.85 mm, 1.0 mm

    • 1.0 and 1.85 mm adapters
    • Frequency up to 110 GHz
    • Low insertion loss
    • High return loss

  • Adapters, 2.4 mm, 2.92 mm Adapters, 2.4 mm, 2.92 mm (18) 

    Adapters, 2.4 mm, 2.92 mm

    • 2.4 and 2.92 mm adapters
    • Frequency up to 50 GHz
    • Low insertion loss
    • High return loss

  • Adapters, 3.5 mm Adapters, 3.5 mm (5) 

    Adapters, 3.5 mm

    • 3.5 mm adapters
    • Frequency up to 26.5 GHz
    • Low insertion loss
    • High return loss

  • Adapters, APC-7 Adapters, APC-7 (4) 

    Adapters, APC-7

    • APC-7 adapters
    • Frequency up to 18 GHz
    • Low insertion loss
    • High return loss

  • Adapters, BNC, 50 Ohms Adapters, BNC, 50 Ohms (1) 

    Adapters, BNC, 50 Ohms

    • BNC adapters
    • RF and video application up to 4 GHz
    • Low insertion loss
    • High return loss

  • Adapters, SMA Adapters, SMA (2) 

    Adapters, SMA

    • SMA adapters
    • Frequency up to 18 GHz
    • Low insertion loss
    • High return loss

  • Adapters, Type-N, 50 Ohms Adapters, Type-N, 50 Ohms (6) 

    Adapters, Type-N, 50 Ohms

    • Type-N adapters, 50 ohm
    • Frequency up to 18 GHz
    • Low insertion loss
    • High return loss

  • Adapters, Type-N, 75 Ohms Adapters, Type-N, 75 Ohms (2) 

    Adapters, Type-N, 75 Ohms

    • Type-N adapters, 75 ohm
    • Frequency up to 3 GHz
    • Low insertion loss
    • High return loss

  • Connector Launches Connector Launches (1) 

    Connector Launches

    • 1.0 mm connector launch
    • DC to 110 GHz
    • Low insertion loss
    • High return loss

  • Waveguide Adapters Waveguide Adapters 

    Waveguide Adapters

    • Waveguide Adapters