이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

인-서킷 테스트 시스템

키사이트는 전자장치 제조업체가 현재의 복잡한 인쇄 회로 어셈블리를 위해 광범위한 PCBA 테스트 액세스 및 커버리지 문제를 해결할 수 있도록 최고의 보드 테스트 솔루션을 제공합니다.

현재 시장에서 이용할 수 있는 최고의 ROIC 가용성 가운데 하나를 제공하는 i3070 및 i1000D ICT 시스템을 통해 인서킷 테스트에서 보드 테스트 커버리지와 테스트 스루풋 둘 다 개선할 수 있습니다.

1-25 / 261

정렬방식:
Process Capability Index (CPK) in i3070
Guideline to set the right CPK target in i3070 test.

어플리케이션 노트 2020-08-11

Transition from 66xx to N67xx Series on i3070 In-Circuit Test Systems
This application note provides technical details on the major differences between the Keysight 662xA and N67xx DUT power supplies used in Keysight i3070 ICT system, in order to help users develop new or migrate existing programs to the new systems.

어플리케이션 노트 2020-08-04

New i3070 Series 6 is 1.5x faster!
The new Keysight’s i3070 Series 6 ICT is the latest test solution that meets manufacturing demands built upon the latest Control XTPB Card, software supporting Pathwave Manufacturing Analytics, Industry 4.0 Connected Factory Exchange IPC-CFX 2591 and machine to machine connectivity IPC-Hermes 9852

어플리케이션 노트 2020-07-14

ICT PC Controller Upgrade
Technology upgrade for PC controller bundle with service.

브로셔 2020-06-09

Using Measurement Sensor
There are several methodologies to detect the correctness of board placement on the test fixture. One of the method is to use the measurement sensor to prevent the board get damage.

어플리케이션 노트 2020-06-03

Control XTPB Upgrade Agreement
Technology upgrade for control XTPB card bundle with service.

판촉 자료 2020-04-29

Vectorless Test: nanoVTEP vs VTEP
This application note summarizes some of the results of Vectorless Test Enhanced Probe (VTEP) early tests conducted at customer sites.

어플리케이션 노트 2020-04-29

Control Tower Stack Light
Users can control the Stack light indicator and buzzer using the testplan based on their preferences during production.

어플리케이션 노트 2020-04-03

i3070 Series 6 - Data Sheet
The Keysight i3070 Series 6 In-Circuit Test (ICT) system is designed for your Printed Circuit Board Assembly (PCBA) manufacturing. This system is Industrial 4.0 ready and caters to in-circuit testing for a wide range of PCBA sizes and applications such as Internet of Things, 5G Communication, Automotive and Energy.

데이터시트 2020-03-09

PDF PDF 709 KB
Software Verifier for nanoVTEP i3070 In-Circuit Tester
The software verifier revision 6.0 is a utility tool for verification of the nanoVTEP signal conditioner board (mux card) and its probe. This application note describes the steps to download, execute, and interpret its test results.

어플리케이션 노트 2020-01-23

PCBA Manufacturer Shifts Gears for Autonomous Driving with Keysight ICT
Leading printed circuit board assembly manufacturer tests 15 million automotive boards with almost no downtime, exceeding its test target.

사례연구 2020-01-07

Doubling Production Throughput with i3070 Advanced Throughput Multiplier - Application Note
This application note describes what it takes to upgrade an existing i3070 Series 5 system (both offline and inline) to enable the advanced throughput multiplier feature. It addresses test program development, debugging procedures, test throughput improvement results, and other benefits.

어플리케이션 노트 2019-11-22

PDF PDF 695 KB
Medalist i3070 and 3070 In-circuit Test Fixture Accessories - Catalog
View the catalog for Keysight i3070 and 3070 in-circuit test (ICT) fixture accessories.

카탈로그 2019-11-19

PDF PDF 1.78 MB
Medalist i3070 LED Test - Technical Overview
The Keysight Medalist i3070 light emitting diode test suite delivers excellent repeatability and accuracy in LED color and luminosity measurements and superior throughput during i3070 in-circuit test.

기술 개요 2019-11-12

PDF PDF 1.76 MB
Production Throughput Doubles with Keysight i3070 Advanced Throughput Multiplier - Case Study

사례연구 2019-11-01

PDF PDF 1.48 MB
벡터 네트워크 분석기를 위한 전자 교정(ECal) 모듈 - 기술 개요
이 제품 개요는 N4690 시리즈(2포트 마이크로웨이브 ECal), 85090 시리즈(2포트 RF ECal), N4431B(4포트 RF ECal) 등 전자 교정(ECal) 모듈 제품군에 대해 설명합니다. 또한 다양한 키사이트 벡터 네트워크 분석기와의 호환성, 기술 사양, 주문 정보에 대한 정보도 제공합니다.

기술 개요 2019-10-25

Plug and Play i3070 using IPC-CFX - Application Note
Keysight’s i3070 In-Circuit test system supports Industry 4.0 machine to machine communication protocol of IPC-CFX standard, as well as other communication protocols such as MQTT, OPC-UA and Panasonic’s iLNB.

어플리케이션 노트 2019-10-21

PDF PDF 545 KB
Automated InLine FlexiCore System - Flyer
The Keysight FlexiCore System is an innovative approach to bring the best of both In Circuit Test and Functional test into your manufacturing test solution. With ever-increasing cost pressures and demand for better product quality, the Keysight FlexiCore System offers a flexible architecture that allows you to maximize test applications in a small form factor with full SMEMA and IPC-CFX conforming inline automation.

브로셔 2019-09-24

PDF PDF 441 KB
Enhancing Manufacturing Agility to Keep Pace with Accelerating Change - Case Study
Demand for advanced automotive systems is driving change in electronic design and requires agility in manufacturing. Keysight helped a major PCBA manufacturer get ready for their automotive future.

사례연구 2019-09-20

PDF PDF 3.27 MB
x1149 Boundary Scan Analyzer - Technical Overview
The Keysight x1149 boundary scan analyzer brings you better coverage, better diagnostics and best-in-class usability to your work bench to meet your boundary scan test needs.

기술 개요 2019-09-19

ECal 모듈 보안 기능과 휘발성 설명서(영어)
ECal 모듈 보안 기능과 휘발성 설명서

사용자 매뉴얼 2019-09-01

i3070 In-Circuit Test System Onsite Agreement - Data Sheet
Keysight's system onsite agreement provides short term rental of the i3070 system, preconfigured according to the customer’s needs, together with the latest hardware and software.

데이터시트 2019-08-30

PDF PDF 1.24 MB
Keysight Technologies On-Site Now! - Flyer
The new approach provides customers with live support from a Keysight expert consultant, enabling the on-site engineer to do the repairing and preventing any miscommunications that may arise when using mobile phones and Web conferencing.

판촉 자료 2019-08-27

PDF PDF 387 KB
Keysight x1149 Boundary Scan Analyzer on YouTube

기본 데모 2019-07-16

Reducing Tester Downtime Remotely - Application Note
Improve Expert Consultant on-site response time to resolve problems on manufacturer's production test equipment.

어플리케이션 노트 2019-06-18

PDF PDF 555 KB

1 2 3 4 5 6 7 8 9 10 ... 다음