Highlights

  • Automatic upload of ENR data to the analyzers via USB connection (USB TMC compliant) significantly speeds up the overall setup time
  • Electronic storage of Excess Noise Ratio (ENR) calibration data decreases opportunity for user error
  • Temperature sensing improves measurement accuracy, leading to tighter specification of device performance

The U1833D is a versatile USB-powered smart noise source. The USB connection (USB TMC compliant) significantly reduces setup time and provides compatibility with noise figure analyzers and signal analyzers. The broadband noise source accurately measures noise figures from 500 MHz to 60 GHz.

Interested in a U1833D?

Want help or have questions?