HIGHLIGHTS

  • 1 MHz~9 GHz
  • トレースノイズ(反射):0.003 dB rms、0.02° rms
  • 安定度:±0.005 dB/℃(1 MHz~3 GHz)
     

M9376Aは、M9485A PXIeマルチポート・ベクトル・ネットワーク・アナライザに使用される1ポートのPXIeベクトル・ネットワーク・アナライザのレシーバーです。

Interested in a M9376A?

Want help or have questions?