Overview
The standard definition file of the 85038A/F/M(7-16 Calibration kits) can be imported into the ENA by following procedure.

[E5070B/71B firmware revision A.05.02 or below]
Can not use 85038A/F/M. Please update firmware.

[E5070B/71B firmware revision A.06.00 thru A.06.51]
Please update firmware. If you still want to use these firmware revision, definition file of 85038A/F/M can be loaded to ENA by following procedure.
Step1. Right click the "85038.CKX" listed below then select "save target as...", then save file to the floppy disk.
Step2. Copy the "85038.CKX" to the D drive of the ENA.
Step3. Import the definition file by "Calibration" > "Modify Cal Kit" > "Import cal kit".

[E5070B/71B firmware revision A.08.01 or later]
On the installation of the new firmware, 85038A/F/M is automatically loaded as the 10th of pre-defined cal kit.
However, if the 10th cal kit of ENA is already defined by user, 85038A/F/M will not be overwritten. Please activate 85038A/F/M by following procedure.
Step1. [Cal] > "cal kit" > Select 10th cal kit
Step2. [Cal] > "Modify cal kit" > "Restore Cal Kit" > "OK"

[E5071C firmware revision A.07.01 or A.07.02]
Please update firmware. If you still want to use these firmware revision, definition file of 85038A/F/M can be loaded to ENA by following procedure.
Step1. Right click the "85038.CKX" listed below then select "save target as...", then save file to the USB memory.
Step2. Copy the "85038.CKX" to the D drive of the ENA.
Step3. Import the definition file by "Calibration" > "Modify Cal Kit" > "Import cal kit".

[E5071C firmware revision A.08.01 or later]
On the installation of the new firmware, 85038A/F/M is automatically loaded as the 10th of pre-defined cal kit.
However, if the 10th cal kit of ENA is already defined by user, 85038A/F/M will not be overwritten. Please activate 85038A/F/M by following procedure.
Step1. [Cal] > "cal kit" > Select 10th cal kit
Step2. [Cal] > "Modify cal kit" > "Restore Cal Kit" > "OK"

キーサイトは、最新のバグ修正とセキュリティパッチを含む、利用可能な最新バージョンを使用することをお勧めします。
リリース バージョン 内容
2006-01-11 n/a The calibration definition file of the 85038A/F/M for the ENA
リリース バージョン
2006-01-11 n/a
Version Description
The calibration definition file of the 85038A/F/M for the ENA

ダウンロード方法

  • See Above

インストール方法

  • See Above

ライセンス

  • Does Not Require a License

Installs on: Instrument

OS

  • Windows XP

前提知識

  • See Above

対象測定器

  • E5070A, E5071A, E5070B, E5071B, E5071C, E5061A, E5062A
ソフトウェアバージョンはご利用いただけません
SHOW MORE