何をお探しですか?
関連キーワード
No product matches found - System Exception
検索結果
Chassis firmware 2.1.4 contains:
- Initial release to support newer version of ESMs used together with chassis serial number TW61130001 or greater. This FW can only be used with ESM M9505-00133, M9505-00233, or greater. DO NOT upgrade to this FW version if you are using ESM M9505-00132, M9505-00232, or older.
- Chassis serial number TW61130000 or below with ESM M9505-00132, M9505-00232, or older should only use FW version 1.3.45. This FW can only be used with ESM M9505-00133, M9505-00233, or greater. DO NOT upgrade to this FW version if you are using ESM M9505-00132, M9505-00232, or older.
- Repair issue with hotplug of the USB cable for ESM M9505-00233 or greater.
- Add new "Publish Address" ipmi command for ESM M9505-00233 or greater. This allows the DDS modules such as U4421A and U4431A to work in chassis with serial number TW61130001 or greater.
インストール方法
ライセンス
- Does Not Require a License
Installs on: Instrument
OS
- Windows 7
- Windows XP
- Windows 8.1
- Windows 10
前提知識
- For use with chassis serial number TW61130001 or greater and with ESM M9505-00133, M9505-00233 or greater only. DO NOT upgrade to this FW version if you are using ESM M9505-00132, M9505-00232 or older.
対象測定器
- M9502A, M9505A