ダウンロード方法

  • Click the download button and save the file to a temporary directory on your PC. 
  • Do download the VNA_x64_A.xx.xx.xx.exe file on your PC first, then transfer the file from your PC to your SSA using LAN or USB Pen drive.

インストール方法

  1.  Press System > Main > Exit to terminate the SSA application.
  2.  Double click VNA_x64_A.xx.xx.xx.exe on your SSA.
  3.  Follow the instruction for the installation.
  4.  Once the software installation is done, SSA is rebooted.

ライセンス

  • Does Not Require a License

Installs on: Instrument

OS

  • Windows 10

前提知識

  • No specific prerequisites

対象測定器

  • E5055A