What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
ダウンロード方法
- Click the download button
- There are two different licenses for this software AE6910T covers 10Mbps to 5Gbps and AE6920T 10Mbps to 10Gbps, please choose the license suited for the data rate you want to test.
- The download available is for both the AE6910T and AE6920T.
インストール方法
- Make sure you have specified version of Infiniium oscilloscope firmware (see the software release notes) by choosing Help > About Infiniium... from the main menu.
- 6.60 version for S/V-Series
- 11.06 version for MXR-Series
- 10.20 version for UXR-Series
- Note: You must be logged in to Windows with administrative privileges to install the software.
- On the oscilloscope, open (execute) the downloaded file, and follow the on-screen installation instructions.
- If the User Account Control dialog box appears, click Yes to allow the Installation to continue.
- Follow the instructions on the screen to complete the installation.
- Note that you must accept the terms of the license agreement to continue.
ライセンス
- Requires a License
説明資料
Installs on: Instrument
OS
- Windows 7
- Windows 10
前提知識
- Keysight License Manager
- Infiniium Oscilloscope
- Specified instrument firmware version depends on the oscilloscope (see the "How to Install")
対象測定器
- Infiniium S-series, MXR-series, UXR or V-series
- Please ensure you have min oscilloscope bandwidth for the data rate you want to test:
- 10Mbps 500 MHz
- 100Mbps 1 GHz
- 1Gbps 2 GHz
- 2.5Gbps 4 GHz
- 5Gbps 6 GHz
- 10Gbps 13 GHz