What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Driver type: Python (32-bit/64-bit)
Python Version Support: 3.6 - 3.10
Prerequisite: keysight_ktxsan Python Driver
Driver Download Options
- Binary Packages for supported Python versions
- Source Package
ダウンロード方法
- Click the Download button
- Download the package
インストール方法
- Binary Package
- Copy the downloaded package (archive file) to a temp folder
- Unzip the file
- Perform one of the following options:
- If the prerequisite keysight_ktxsan Python Driver is not installed, run “install.bat” file either directly or via command prompt
- If the prerequisite keysight_ktxsan Python Driver is installed, use the “pip install” command to install keysight_ktxsanwlan driver only. For example, >> “pip install keysight_ktxsanwlan-1.0.1-cp38-cp38-win32.whl”
- If the prerequisite keysight_ktxsan Python Driver is not installed, run “install.bat” file either directly or via command prompt
- Source Package
- Distributed source package means when the user runs pip install <package_name>, the binary package is built and installed from the source package, compatible with the user’s environment. Important to note users cannot modify python driver APIs.
- Prerequisites
- Python 3.6 to 3.10
- C++ Compiler: MSVC compiler. Install Visual Studio (any edition) with "Desktop development with C++" workload selected OR if full VS ADE not needed, Build Tools for Visual Studio (command line interface) with "C++ build tools" workload selected.
- CMake 3.16 or newer: CMake tools are used to build and install the driver Python module. If needed, install the latest stable binary distribution for Windows or Linux from CMake.org.
- VISA: The driver module uses VISA to communicate with the instrument. Any compliant implementation is acceptable. The latest version of Keysight IO Libraries Suite is recommended, includes VISA.
- Copy the downloaded package to a temp folder
- Unzip the file
- Perform one of the following options:
- If the prerequisite keysight_ktxsan Python Driver is not installed, run “install.bat” file either directly or via command prompt
- If the prerequisite keysight_ktxsan Python Driver is installed, use the “pip install” command to install keysight_ktxsanwlan driver only. For example, >> “pip install keysight_ktxsanwlan-1.0.1.tar.gz”.
- If the prerequisite keysight_ktxsan Python Driver is not installed, run “install.bat” file either directly or via command prompt
ライセンス
- Does Not Require a License
説明資料
Download
- keysight_ktxsanwlan_V1.0.1_python3.6_32-bit_binary_package
- keysight_ktxsanwlan_V1.0.1_python3.6_64-bit_binary_package
- keysight_ktxsanwlan_V1.0.1_python3.7_32-bit_binary_package
- keysight_ktxsanwlan_V1.0.1_python3.7_64-bit_binary_package
- keysight_ktxsanwlan_V1.0.1_python3.8_32-bit_binary_package
- keysight_ktxsanwlan_V1.0.1_python3.8_64-bit_binary_package
- keysight_ktxsanwlan_V1.0.1_python3.9_32-bit_binary_package
- keysight_ktxsanwlan_V1.0.1_python3.9_64-bit_binary_package
- keysight_ktxsanwlan_V1.0.1_python3.10_32-bit_binary_package
- keysight_ktxsanwlan_V1.0.1_python3.10_64-bit_binary_package
- keysight_ktxsanwlan_V1.0.1_source package
Installs on: PC
OS
- Windows 11
- Windows 10
- Windows 8.1/8
- Windows 7 SP1
Note: Python 3.9 is NOT supported on Windows 7.
前提知識
対象測定器
- N9000A, N9010A, N9020A, N9030A, M9420A, N9020B, N9010B, N9000B, N9030B, N9040B, N9041B, SPN9003A, SPN9026A, M9421A, M8920A, M90XA, M9410A