What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Driver type: Python (64-bit)
Python Version Support: 3.6 - 3.10
Driver Download Options
- Binary Packages: For Linux OSes, there are two sets of binary packages available for supported Python versions
- For CentOS 7 or RedHat 7, download the binary package with the file name that ends with "...CentOS7_RHEL7".
- For CentOS 8, RedHat 8, Ubuntu 18.04, Ubuntu 20.04; download the binary package with the file name that ends with "...Others".
- Source Package
ダウンロード方法
- Click the Download button.
- Download the package.
インストール方法
- Binary Package
- Copy the downloaded package (archive file) to a temp folder
- Unzip it
- Use pip install to install the driver
- “pip3 install keysight_ktdaq970-1.1.2-cp38-cp38-linux_x86_64.whl”
- “pip3 install keysight_ktdaq970-1.1.2-cp38-cp38-linux_x86_64.whl”
- Source Package
- Distributed source package means when the user runs pip install <package_name>, the binary package is built and installed from the source package, compatible with the user’s environment. Important to note users cannot modify python driver APIs.
- Prerequisites
- Python 3.6 to 3.10
- C++ Compiler: MSVC compiler. Install Visual Studio (any edition) with "Desktop development with C++" workload selected OR if full VS ADE not needed, Build Tools for Visual Studio (command line interface) with "C++ build tools" workload selected.
- CMake 3.16 or newer: CMake tools are used to build and install the driver Python module. If needed, install the latest stable binary distribution for Windows or Linux from CMake.org.
- VISA: The driver module uses VISA to communicate with the instrument. Any compliant implementation is acceptable. The latest version of Keysight IO Libraries Suite is recommended, includes VISA.
- Copy the downloaded package to a temp folder
- Unzip it
- Use pip install to install the driver
- “pip3 install keysight_ktdaq970-1.1.2.tar.gz”.
ライセンス
- Does Not Require a License
説明資料
Download
- keysight_ktdaq970_V1.1.2_python3.6_64-bit_binary_package_CentOS7_RHEL7
- keysight_ktdaq970_V1.1.2_python3.6_64-bit_binary_package_Others
- keysight_ktdaq970_V1.1.2_python3.7_64-bit_binary_package_CentOS7_RHEL7
- keysight_ktdaq970_V1.1.2_python3.7_64-bit_binary_package_Others
- keysight_ktdaq970_V1.1.2_python3.8_64-bit_binary_package_CentOS7_RHEL7
- keysight_ktdaq970_V1.1.2_python3.8_64-bit_binary_package_Others
- keysight_ktdaq970_V1.1.2_python3.9_64-bit_binary_package_CentOS7_RHEL7
- keysight_ktdaq970_V1.1.2_python3.9_64-bit_binary_package_Others
- keysight_ktdaq970_V1.1.2_python3.10_64-bit_binary_package_CentOS7_RHEL7
- keysight_ktdaq970_V1.1.2_python3.10_64-bit_binary_package_Others
- keysight_ktdaq970_V1.1.2_source package
Installs on: PC
OS
- CentOS 7.4 - 8.3
- Red Hat 7.4 - 8.3
- Ubuntu 18.04.0 - 18.04.5, 20.04.0 - 20.04.2
前提知識
対象測定器
- DAQ970A, DAQ973A, 34970A, 34972A