Multi-Domain Systems (SimulationX) marks a new era in the history of its evolution since it is the first major release under the umbrella of Keysight Technologies, a spin-off of Hewlett-Packard, into which the ESI Group is now fully integrated as of May 1, 2025. Keysight, whose name is a blend of key and insight, manufactures electronic test and measurement equipment and software making it the ideal partner for system simulation.

 

Major New Features of Multi-Domain Systems (SimulationX) 2025

 

Libraries

  • The Batteries library has been extended with Cell and Stack models for dynamic behavior and aging effects plus improved performance for Detailed Stack models.
  • The Heat Transfer library includes new two-phase heat exchangers where both phases can have different velocities.
  • The Ship Energy Systems library has been completely overhauled and now includes new fluids and sub-components for modeling liquid gas fuel transport and vaporization processes
  • Driving Maneuvers and MBS Mechanics libraries now allow for loading and visualizing OpenCRG files as an alternative to OBJ files for the road surface
  • New ESP Controller model for hydraulic brake systems
  • Numerous new sample models

User Experience 

  • New FEM Import tool (beta) for generating elastic 3D mechanical models in Modelica from reduced FEM models saved in Standard Input Data files (SID)
  • Multi-Domain System (SimulationX) command line option allows for simulations to be executed in batch mode or interactive mode with extensive configuration options
  • Arrangement of multiple views of a single model is now included with the model, and customizations of the ribbon menu can now be saved.

Code Export 

  • Additional license for code export permitting the export of license-free FMUs without source code
  • Overhauled code export workflow with new options to export/import partial models or single components as FMUs
  • Obfuscation of source code now helps to protect intellectual property

ダウンロード方法

  • Click the Download button
  • Continue to Keysight Software Manager to download Software Updates

ライセンス

  • Requires a License

説明資料

Installs on: PC

OS

  • Windows 64

前提知識

ダウンロード

SimulationX 2025 (4.7.1.82366) main installer

File Size: 1.22 GB
MD5: 66f81bdae4a03cd66d7d61439c91ecb3
Info:

SimulationX 2025.0 main installer for Windows

SimulationX 2025 - CAD Import Plugin

File Size: 496.12 MB
MD5: cc94a5219404955fc19fd0384bd13271
Info:

SimulationX 2025 CAD Import Plugin for Windows

SimulationX 2025 - Documentation files

File Size: 407.96 MB
MD5: 4a313a5ed616e531afda488c1576052d
Info:

SimulationX 2025 offline documentation installer for Windows

SimulationX 2025 - Modelica Standard Library 3.2.2

File Size: 14.40 MB
MD5: 88d3b8883004ea1560d68a5688dfc9ff
Info:

Modelica Standard Library (MSL) 3.2.2 for SimulationX 2025 on Windows

SimulationX 2025 - Order Analysis

File Size: 22.59 MB
MD5: 88861920b58a3ce3541b70af21631f83
Info:

Order Analysis installer for SimulationX 2025 on Windows

SimulationX 2025 Addin: Simulation Service

File Size: 45.17 MB
MD5: 0c6acd89f3a8ab7bde27f8a188283ee1
Info:

Simulation Service Addin for SimulationX 2025

The Simulation Service addin allows you to run multiple simulations on your local machine in the background.

This functionality uses the free licenses available for the Professional or Analyzer edition of SimulationX.

Follow these instructions (available in German language) for usage of this addin.