What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Use the Download button below to install the application software
- The Client software application (Client App) is the software installed at the bench computer, that allow Manager App connect the client and to control centralized control for the bench instruments.
ダウンロード方法
- Click the Download button.
- Save or run the installer.
インストール方法
- Double-click on downloaded software file to run the installer.
ライセンス
- Requires a License
説明資料
Installs on: PC
OS
- Windows 10 (64-bit), version 1809 or later
System Requirements
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
- Screen Resolution: 1366 x 768 minimum
前提知識
- There are no prerequisites