ダウンロード方法

  • Close all applications.
  • Download application .exe file to the PC desktop.

インストール方法

  1. Download the Setup.exe file to the PC desktop.
  2. Run Setup.exe as follows: Right-click the Setup.exe file and select “Run as Administrator” to start the installation.
  3. Follow the instructions on the screen to install the Test Management Environment.

Important Note: After the initial N7800A TME installation, be sure to launch the application in Normal mode. Do not launch in Administrator mode. Administrator mode is only used for the initial installation of the N7800A TME application.

ライセンス

  • Requires a License
    To obtain a key contact your local Keysight Technologies Sales Representative.

説明資料

Installs on: PC

OS

  • Windows 10

Minimum Requirements to Run TME N78xxA Application Software:
 

  • TME revision E.03.91 or higher
  • Check individual N78xxA Application’s ReadMe files for specific requirements

対象測定器

  • E8356A, E8357A, E8358A, N3381A, N3382A, N3383A, E8801A, E8802A, E8803A, E8361A, E8362A, E8363A, E8364A, E8362B, E8363B, E8364B, E9427A, E8361C, E8362C, E8363C, E8364C