ダウンロード方法

  • Click the Download button
  • Save file to your machine

インストール方法

  • For the ZIP folder:
    • Right-click the compressed file
    • Click Extract All...
    • On the window that appears, click Extract
  • For the standalone executable:
    • Double-click the executable file
    • Install the package

ライセンス

  • The source code version requires a MATLAB license, but the standalone version doesn't need any license.

説明資料

Installs on: PC

OS

  • Windows 10

対象測定器

  • M8199B, M8199A, M8190A, M8196A, M8194A, M8195A, M8135A, M8121A
  • 81180A, 81180B, 81150A, 81160A
  • M9330A/M9331A, N8241A, N8242A
  • M9336A, M3201A, M3202A, M5300A, M938xA, M9381A, M9383A, M9410A, M9415A
  • N5182A, N5182B, N5172B, N5166B, E4438C, M9484C
  • E8267D, M9383B, M9384B
  • S93072B_PNA', S91xxA_RfOutput, S91xxA_RRH1_RFHD1, S91xxA_RRH1_RFHD2, 3351x, 3352x, 3361x, 3362x, DSO90000