CX3300APPC Current Waveform Analytics Software; 3.2.2314.10359

ダウンロード方法

  • Click the Download button.

インストール方法

  1. Expand the contents of the downloaded file into a working folder.
     
  2. Click the executable file to start the installation and follow the instructions of the setup wizard.
  • Free 30-day trial license is available from the first power-on.

ライセンス

  • Requires a License

Installs on: PC

OS

  • Windows 7
  • Windows 10

前提知識

  •  

  • Recommended system requirements
    Operating system: Windows 10 64-bit
    Processor: Greater than or equal to 3 GHz
    Memory: Greater than or equal to 8 GB
    Disk space: Greater than or equal to 20 GB
    Graphics card: DirectX 11 or later
    Display resolution: Greater than or equal to 1280 x 800 (WXGA)
  • Minimum system requirements
    Operating system: Windows 7 64-bit or Windows 10 64-bit
    Memory: 4 GB
    Processor: 1 GHz
    Disk space: 10 GB
    Graphics card: DirectX 11
    Display resolution: 1280 x 800 (WXGA)

     

対象測定器

  • CX3322A,CX3324A