何をお探しですか?
Build Better EV Batteries with Better Data
Precise measurements combined with AI and machine learning help elecgric vehicle (EV) battery developers turn big data into big insights, improving battery performance, safety, and reliability.


Develop and Deploy Faster with Less Risk
Tailored analytics and automation of new test parameters across thousands of cells can help EV battery developers identify issues earlier and speed time to market.
Listen: Your EV's battery is built on data
In this episode of Keysight's Source De[Code] podcast, Ben chats with EV expert Albert Groebmeyer about the value of data and its impact on electric vehicle battery design. Together, Ben and Albert break down why data matters and is invaluable as a currency of trust with consumers.
Boost efficiency and productivity in your battery test lab
Keysight's award-winning battery test lab software gives you the power to analyze high volumes of test data and streamline your workflow for maximum efficiency. Watch the video to learn how to get the insights you need to develop better batteries faster.
Ensuring EV battery cell quality in gigafactories: A case study on cell cycling
Set up your EV lab for success

EV battery cell test solution
Ensuring the EV battery pack delivers peak performance starts at the cell level by characterizing and analyzing EV battery cells. The Keysight EV battery cell test solution classifies cells based on their state of health (SOH) over a broad frequency range and with high sensitivity. A bidirectional power supply charges and discharges cells under test with very high efficiency. The solution supports all cell types with an output power of up to 3.6 kW and a voltage range up to 6 V.

EV battery module test solution
Evaluate the quality of a battery module by measuring its main electrochemical parameters. The Keysight EV battery module test solution provides a comprehensive environment for developing and analyzing EV batteries. The solution provides both a sink and source with 20 – 300 V, 100 –750 A, 2 – 68 kW, and 16 channels for battery modules.

High-power EV battery pack test solution
Comprehensively testing a high-power EV battery pack to improve its functions and safety requires realistic emulation of the EV's operating environment. The Keysight high-power EV battery pack test solution enables battery development and validation. The solution covers output power up to 270 kW and voltage up to 1500 V. High-voltage silicon carbide (SiC) technology provides high energy efficiency in a small footprint and helps minimize operating costs.

EV battery lab operations
Boosting battery production without sacrificing safety and performance requires efficient planning and coordination of your entire battery test laboratory – from cell design to testing high-power battery packs. Keysight's award-winning, cloud-based software platform provides a 360-degree view of your EV battery test lab assets, software, test plans, results, and reports virtually anywhere and anytime throughout your R&D workflow.
What's next in e-mobility starts here
Keysight empowers automakers and charging station companies to accelerate EV development and deployment. Our design, emulation, and validation solutions help you overcome the EV industry's toughest engineering challenges, from extending battery range and improving power conversion to delivering faster, more reliable charging.
Keysight's industry-leading emulation solutions bring the entire EV ecosystem into the lab, providing system-level insights about how your vehicle and charger will perform in real-world scenarios, extreme environmental conditions, and against the latest industry standards.
Want help or have questions?